ZHCSMZ2A December 2020 – June 2021 PCMD3140
PRODUCTION DATA
Figure 7-35 and Figure 7-36 respectively show the magnitude response and the pass-band ripple for a decimation filter with a sampling rate of 705.6 kHz to 768 kHz. Table 7-27 lists the specifications for a decimation filter with a 705.6-kHz to 768-kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.113 × fS | –0.05 | 0.05 | dB | |
Stop-band attenuation | Frequency range is 0.58 × fS to 2 × fS | 75.0 | dB | ||
Frequency range is 2 × fS onwards | 88.0 | ||||
Group Delay or Latency | Frequency range is 0 to 0.113 × fS | 5.9 | 1/fS |