ZHCSMZ2A December   2020  – June 2021 PCMD3140

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements: I2C Interface
    7. 6.7  Switching Characteristics: I2C Interface
    8. 6.8  Timing Requirements: TDM, I2S or LJ Interface
    9. 6.9  Switching Characteristics: TDM, I2S or LJ Interface
    10. 6.10 Timing Requirements: PDM Digital Microphone Interface
    11. 6.11 Switching Characteristics: PDM Digial Microphone Interface
    12. 6.12 Timing Diagrams
    13. 6.13 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Serial Interfaces
        1. 7.3.1.1 Control Serial Interfaces
        2. 7.3.1.2 Audio Serial Interfaces
          1. 7.3.1.2.1 Time Division Multiplexed Audio (TDM) Interface
          2. 7.3.1.2.2 Inter IC Sound (I2S) Interface
          3. 7.3.1.2.3 Left-Justified (LJ) Interface
        3. 7.3.1.3 Using Multiple Devices With Shared Buses
      2. 7.3.2 Phase-Locked Loop (PLL) and Clock Generation
      3. 7.3.3 Reference Voltage
      4. 7.3.4 Microphone Bias
      5. 7.3.5 Digital PDM Microphone Record Channel
      6. 7.3.6 Signal-Chain Processing
        1. 7.3.6.1 Programmable Digital Volume Control
        2. 7.3.6.2 Programmable Channel Gain Calibration
        3. 7.3.6.3 Programmable Channel Phase Calibration
        4. 7.3.6.4 Programmable Digital High-Pass Filter
        5. 7.3.6.5 Programmable Digital Biquad Filters
        6. 7.3.6.6 Programmable Channel Summer and Digital Mixer
        7. 7.3.6.7 Configurable Digital Decimation Filters
          1. 7.3.6.7.1 Linear Phase Filters
            1. 7.3.6.7.1.1 Sampling Rate: 7.35 kHz to 8 kHz
            2. 7.3.6.7.1.2 Sampling Rate: 14.7 kHz to 16 kHz
            3. 7.3.6.7.1.3 Sampling Rate: 22.05 kHz to 24 kHz
            4. 7.3.6.7.1.4 Sampling Rate: 29.4 kHz to 32 kHz
            5. 7.3.6.7.1.5 Sampling Rate: 44.1 kHz to 48 kHz
            6. 7.3.6.7.1.6 Sampling Rate: 88.2 kHz to 96 kHz
            7. 7.3.6.7.1.7 Sampling Rate: 176.4 kHz to 192 kHz
            8. 7.3.6.7.1.8 Sampling Rate: 352.8 kHz to 384 kHz
            9. 7.3.6.7.1.9 Sampling Rate: 705.6 kHz to 768 kHz
          2. 7.3.6.7.2 Low-Latency Filters
            1. 7.3.6.7.2.1 Sampling Rate: 14.7 kHz to 16 kHz
            2. 7.3.6.7.2.2 Sampling Rate: 22.05 kHz to 24 kHz
            3. 7.3.6.7.2.3 Sampling Rate: 29.4 kHz to 32 kHz
            4. 7.3.6.7.2.4 Sampling Rate: 44.1 kHz to 48 kHz
            5. 7.3.6.7.2.5 Sampling Rate: 88.2 kHz to 96 kHz
            6. 7.3.6.7.2.6 Sampling Rate: 176.4 kHz to 192 kHz
          3. 7.3.6.7.3 Ultra-Low-Latency Filters
            1. 7.3.6.7.3.1 Sampling Rate: 14.7 kHz to 16 kHz
            2. 7.3.6.7.3.2 Sampling Rate: 22.05 kHz to 24 kHz
            3. 7.3.6.7.3.3 Sampling Rate: 29.4 kHz to 32 kHz
            4. 7.3.6.7.3.4 Sampling Rate: 44.1 kHz to 48 kHz
            5. 7.3.6.7.3.5 Sampling Rate: 88.2 kHz to 96 kHz
            6. 7.3.6.7.3.6 Sampling Rate: 176.4 kHz to 192 kHz
            7. 7.3.6.7.3.7 Sampling Rate: 352.8 kHz to 384 kHz
      7. 7.3.7 Voice Activity Detection (VAD)
      8. 7.3.8 Interrupts, Status, and Digital I/O Pin Multiplexing
    4. 7.4 Device Functional Modes
      1. 7.4.1 Sleep Mode or Software Shutdown
      2. 7.4.2 Active Mode
      3. 7.4.3 Software Reset
    5. 7.5 Programming
      1. 7.5.1 Control Serial Interfaces
        1. 7.5.1.1 I2C Control Interface
          1. 7.5.1.1.1 General I2C Operation
          2. 7.5.1.1.2 I2C Single-Byte and Multiple-Byte Transfers
            1. 7.5.1.1.2.1 I2C Single-Byte Write
            2. 7.5.1.1.2.2 I2C Multiple-Byte Write
            3. 7.5.1.1.2.3 I2C Single-Byte Read
            4. 7.5.1.1.2.4 I2C Multiple-Byte Read
    6. 7.6 Register Maps
      1. 7.6.1 Page 0 Registers
      2. 7.6.2 Page 1 Registers
      3. 7.6.3 Programmable Coefficient Registers
        1. 7.6.3.1 Programmable Coefficient Registers: Page 2
        2. 7.6.3.2 Programmable Coefficient Registers: Page 3
        3. 7.6.3.3 Programmable Coefficient Registers: Page 4
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Four-Channel Digital PDM Microphone Recording
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Example Device Register Configuration Script for EVM Setup
        3. 8.2.1.3 Application Curves
    3. 8.3 What to Do and What Not to Do
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 接收文档更新通知
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 术语表
  12. 12Mechanical, Packaging, and Orderable Information

Microphone Bias

The device integrates a built-in, low-noise programmable microphone bias pin that can be used in the system for providing the supply to the MEMS digital microphone. The MICBIAS pin must be connected to an external 1-µF capacitor to analog ground (AVSS). The MICBIAS pin supports up to 5 mA of load current that can be used for multiple microphones. When using this MICBIAS pin for biasing or supplying to multiple microphones, avoid any common impedance on the board layout for the MICBIAS connection to minimize coupling across microphones. In the system, if the MICBIAS pin is used as a supply for digital microphones, then TI recommends using the MICBIAS configuration as AVDD, so that the digital microphone PDMCLKx and PDMDINx signals can be directly interface to the PCMD3140 without using any external level shifters. Table 7-9 shows the available microphone bias programmable options.

Table 7-9 MICBIAS Programmable Settings
P0_R59_D[6:4] : MBIAS_VAL[2:0] P0_R59_D[1:0] : VREF_SEL[1:0] MICBIAS OUTPUT VOLTAGE
000 (default) 00 (default) 2.75 V (same as the VREF output)
01 2.5 V (same as the VREF output)
10 1.375 V (same as the VREF output)
001 to 101 XX Reserved (do not use these settings)
110 XX Same as AVDD
111 XX Reserved (do not use this setting)

The microphone bias output can be powered on or powered off (default) by configuring the MICBIAS_PDZ (P0_R117_D7) register bit. Additionally, the device provides an option to configure the GPIO1 or GPIx pin to directly control the microphone bias output powering on or off. This feature is useful to control the microphone directly without engaging the host for I2C communication. The MICBIAS_PDZ (P0_R117_D7) register bit value is ignored if the GPIO1 or GPIx pin is configured to set the microphone bias on or off.