ZHCSMV5 November 2021 LM66200
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Power Consumption | |||||||
| ISTBY, VIN1 | VIN1 Standby Current | VIN2 powers VOUT VIN2 > VIN1 + 0.2 V |
25°C | 0.22 | uA | ||
| –40°C to 85°C | 0.31 | uA | |||||
| –40°C to 105°C | 0.32 | uA | |||||
| ISTBY, VIN2 | VIN2 Standby Current | VIN1 powers VOUT VIN1 > VIN2 + 0.1 V |
25°C | 0.05 | uA | ||
| –40°C to 85°C | 0.07 | uA | |||||
| –40°C to 105°C | 0.09 | uA | |||||
| IQ, VIN1 | VIN1 Quiescent Current | VIN1 powers VOUT VIN1 > VIN2 + 0.1 V |
25°C | 1.32 | uA | ||
| –40°C to 85°C | 3.6 | uA | |||||
| –40°C to 105°C | 4.4 | uA | |||||
| IQ, VIN2 | VIN2 Quiescent Current | VIN2 powers VOUT VIN2 > VIN1 + 0.2 V |
25°C | 1.35 | uA | ||
| –40°C to 85°C | 3.7 | uA | |||||
| –40°C to 105°C | 4.5 | uA | |||||
| ISD,VIN1 | VIN1 Shutdown Current | ON = 5 V VIN1 > VIN2 VOUT = 0 V |
25°C | 0.1 | uA | ||
| –40°C to 85°C | 1.3 | uA | |||||
| –40°C to 105°C | 2.9 | uA | |||||
| ON = 5 V VIN1 < VIN2 VOUT = 0 V |
25°C | 0.05 | uA | ||||
| –40°C to 85°C | 1 | uA | |||||
| –40°C to 105°C | 2.4 | uA | |||||
| ISD,VIN2 | VIN2 Shutdown Current | ON = 5 V VIN2 > VIN1 VOUT = 0 V |
25°C | 0.05 | uA | ||
| –40°C to 85°C | 1.3 | uA | |||||
| –40°C to 105°C | 2.9 | uA | |||||
| ON = 5 V VIN2 < VIN1 VOUT = 0 V |
25°C | 0.05 | uA | ||||
| –40°C to 85°C | 0.7 | uA | |||||
| –40°C to 105°C | 2.1 | uA | |||||
| ION | ON pin leakage | VIN1 = VIN2 = PR1 = 5.5 V | –40°C to 105°C | 0.1 | uA | ||
| IST | ST pin leakage | VIN1 = VIN2 = ST = 5.5 V | –40°C to 105°C | 0.03 | uA | ||
| Performance | |||||||
| RON | On-Resistance | VINx = 5 V IOUT = 200 mA |
25°C | 37 | 46 | mΩ | |
| –40°C to 85°C | 55 | mΩ | |||||
| –40°C to 105°C | 60 | mΩ | |||||
| VINx = 3.3 V IOUT = 200 mA |
25°C | 40 | 48 | mΩ | |||
| –40°C to 85°C | 55 | mΩ | |||||
| –40°C to 105°C | 59 | mΩ | |||||
| VINx = 1.8 V IOUT = 200 mA |
25°C | 41 | 51 | mΩ | |||
| –40°C to 85°C | 61 | mΩ | |||||
| –40°C to 105°C | 66 | mΩ | |||||
| VINx = 1.6 V IOUT = 200 mA |
25°C | 42 | 52 | mΩ | |||
| –40°C to 85°C | 68 | mΩ | |||||
| –40°C to 105°C | 74 | mΩ | |||||
| VOL,ST | Status pin VOL | IST = 1 mA | –40°C to 105°C | 0.1 | V | ||
| tST | Status pin response time | –40°C to 105°C | 5 | us | |||
| VON | ON reference voltage | 1.6 V ≤ VINx ≤ 5.5 V | –40°C to 105°C | 0.8 | 1 | 1.2 | V |
| Protection | |||||||
| tRCB | Reverse current blocking response time | VOUT > VINx + 1 V | –40°C to 105°C | 2 | us | ||
| VRCB,R | Reverse current blocking rising threshold | 1.6 V ≤ VINx ≤ 5.5 V | –40°C to 105°C | 42 | 70 | mV | |
| VRCB,F | Reverse current blocking falling threshold | 1.6 V ≤ VINx ≤ 5.5 V | –40°C to 105°C | 17 | 40 | mV | |
| IRCB | Reverse current blocking activation current | 1.6 V ≤ VINx ≤ 5.5 V | –40°C to 105°C | 1.4 | 4 | A | |
| TSD | Thermal shutdown | - | 170 | °C | |||
| TSDHYS | Thermal shutdown hysteresis | - | 20 | °C | |||