ZHCSMV5 November 2021 LM66200
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN1, VIN2 | Input Voltage | –0.3 | 6 | V |
| VOUT | Output Voltage | –0.3 | 6 | V |
| VST, VON | Control Pin Voltage | –0.3 | 6 | V |
| IMAX | Maximum Current | 2.5 | A | |
| IMAX,PLS | Maximum Pulsed Current Max duration 1ms, Duty cycle of 2% |
4 | A | |
| TJ | Junction temperature | Internally Limited | °C | |
| Tstg | Storage temperature | –65 | 150 | °C |