ZHCSMU5A July   2020  – December 2020 TPS25814

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Recommended Capacitance
    5. 6.5  Thermal Information
    6. 6.6  Power Supply Characteristics
    7. 6.7  Power Consumption
    8. 6.8  PP_5V Power Switch Characteristics
    9. 6.9  Power Path Supervisory
    10. 6.10 CC Cable Detection Parameters
    11. 6.11 CC VCONN Parameters
    12. 6.12 Thermal Shutdown Characteristics
    13. 6.13 Input/Output (I/O) Characteristics
    14. 6.14 BC1.2 Characteristics
    15. 6.15 I2C Requirements and Characteristics
    16. 6.16 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Power Paths
        1. 8.3.1.1 Internal Sourcing Power Paths
          1. 8.3.1.1.1 PP_5V Current Clamping
          2. 8.3.1.1.2 PP_5V Local Overtemperature Shut Down (OTSD)
          3. 8.3.1.1.3 PP_5V OVP
          4. 8.3.1.1.4 PP_5V UVLO
          5. 8.3.1.1.5 PP_5Vx Reverse Current Protection
          6. 8.3.1.1.6 PP_CABLE Current Clamp
          7. 8.3.1.1.7 PP_CABLE Local Overtemperature Shut Down (OTSD)
          8. 8.3.1.1.8 PP_CABLE UVLO
      2. 8.3.2 Cable Plug and Orientation Detection
        1. 8.3.2.1 Configured as a Source
      3. 8.3.3 Overvoltage Protection (CC1, CC2)
      4. 8.3.4 Default Behavior Configuration (ADCIN1, ADCIN2)
      5. 8.3.5 BC 1.2 (USB_P, USB_N)
      6. 8.3.6 Digital Interfaces
        1. 8.3.6.1 Fault Indicators ( FAULT )
        2. 8.3.6.2 Sink Attachment Indicator ( SINK )
        3. 8.3.6.3 Polarity Indicator ( POL )
        4. 8.3.6.4 Power Management ( CHG_HI)
        5. 8.3.6.5 Battery Charging Control (CTL)
        6. 8.3.6.6 Debug Accessory Detection ( DEBUG)
        7. 8.3.6.7 Disable the Port (EN)
        8. 8.3.6.8 I2C Interface
      7. 8.3.7 I2C Interface
        1. 8.3.7.1 I2C Interface Description
        2. 8.3.7.2 I2C Clock Stretching
        3. 8.3.7.3 I2C Address Setting
        4. 8.3.7.4 Unique Address Interface
    4. 8.4 Device Functional Modes
      1. 8.4.1 Pin Strapping to Configure Default Behavior
      2. 8.4.2 Power States
      3. 8.4.3 Schottky for Current Surge Protection
      4. 8.4.4 Thermal Shutdown
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Type C DFP Port Implementation with Embedded Controller
        1. 9.2.1.1 Detailed Design Procedure
          1. 9.2.1.1.1 Type-C Connector VBUS Capacitors
          2. 9.2.1.1.2 VBUS Schottky and TVS Diodes
          3. 9.2.1.1.3 VBUS Snubber Circuit
        2. 9.2.1.2 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 3.3-V Power
      1. 10.1.1 VIN_3V3 Input Switch
    2. 10.2 1.5-V Power
    3. 10.3 Recommended Supply Load Capacitance
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Top TPS25814 Placement and Bottom Component Placement and Layout
    2. 11.2 Layout Example
    3. 11.3 Component Placement
    4. 11.4 Routing and View Placement
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 第三方产品免责声明
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 支持资源
    4. 12.4 Trademarks
    5. 12.5 静电放电警告
    6. 12.6 术语表
  13. 13Mechanical, Packaging, and Orderable Information

I2C Interface Description

The TPS25814 supports Standard and Fast mode I2C interfaces. The bidirectional I2C bus consists of the serial clock (SCL) and serial data (SDA) lines. Both lines must be connected to a supply through a pull-up resistor. Data transfer may be initiated only when the bus is not busy.

A master sending a Start condition, a high-to-low transition on the SDA input and output, while the SCL input is high initiates I2C communication. After the Start condition, the device address byte is sent, most significant bit (MSB) first, including the data direction bit (R/W).

After receiving the valid address byte, this device responds with an acknowledge (ACK), a low on the SDA input/output during the high of the ACK-related clock pulse. On the I2C bus, only one data bit is transferred during each clock pulse. The data on the SDA line must remain stable during the high pulse of the clock period as changes in the data line at this time are interpreted as control commands (Start or Stop). The master sends a Stop condition, a low-to-high transition on the SDA input and output while the SCL input is high.

Any number of data bytes can be transferred from the transmitter to receiver between the Start and the Stop conditions. Each byte of eight bits is followed by one ACK bit. The transmitter must release the SDA line before the receiver can send an ACK bit. The device that acknowledges must pull down the SDA line during the ACK clock pulse, so that the SDA line is stable low during the high pulse of the ACK-related clock period. When a slave receiver is addressed, it must generate an ACK after each byte is received. Similarly, the master must generate an ACK after each byte that it receives from the slave transmitter. Setup and hold times must be met to ensure proper operation.

A master receiver signals an end of data to the slave transmitter by not generating an acknowledge (NACK) after the last byte has been clocked out of the slave. The master receiver holding the SDA line high does this. In this event, the transmitter must release the data line to enable the master to generate a Stop condition.

Figure 8-7 shows the start and stop conditions of the transfer. Figure 8-8 shows the SDA and SCL signals for transferring a bit. Figure 8-9 shows a data transfer sequence with the ACK or NACK at the last clock pulse.

GUID-E3782C3C-5670-4F0B-8844-284D2D1E0543-low.gifFigure 8-7 I2C Definition of Start and Stop Conditions
GUID-AD343540-51D1-42FA-AF3A-145D428AFDE5-low.gifFigure 8-8 I2C Bit Transfer
GUID-A1BC5EFF-BA24-412E-9D8D-54AB0387B853-low.gif Figure 8-9 I2C Acknowledgment