ZHCSMU5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
The TPS25814 may operate in one of three different power states: Active, Idle, or Sleep. The Modern Standby mode is a special case of the Idle mode. The functionality available in each state is summarized in the following table. The device will automatically transition between the three power states based on the circuits that are active and required, see the following figure. In the Sleep State the TPS25814 will detect a Type-C connection. Transitioning between the Active mode to the Idle mode requires a period of time (T) without any of the following activity:
Figure 8-13 Flow
Diagram For Power States| Active Source Mode(1) | Idle Source Mode(2) | Modern Standby Source Mode(4) | Sleep Mode(3) | |
|---|---|---|---|---|
| PP_5V | enabled | enabled | enabled | disabled |
| PP_CABLE | enabled | enabled | disabled | disabled |
| external CC1 termination | Rd | Rd | Rd | open |
| external CC2 termination | open | open | open | open |