ZHCSMO5F November   2020  – July 2024 TMUX7219

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Source or Drain Continuous Current
    6. 5.6  ±15 V Dual Supply: Electrical Characteristics 
    7. 5.7  ±15 V Dual Supply: Switching Characteristics 
    8. 5.8  ±20 V Dual Supply: Electrical Characteristics
    9. 5.9  ±20 V Dual Supply: Switching Characteristics
    10. 5.10 44 V Single Supply: Electrical Characteristics 
    11. 5.11 44 V Single Supply: Switching Characteristics 
    12. 5.12 12 V Single Supply: Electrical Characteristics 
    13. 5.13 12 V Single Supply: Switching Characteristics 
    14. 5.14 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1  On-Resistance
    2. 6.2  Off-Leakage Current
    3. 6.3  On-Leakage Current
    4. 6.4  Transition Time
    5. 6.5  tON(EN) and tOFF(EN)
    6. 6.6  Break-Before-Make
    7. 6.7  tON (VDD) Time
    8. 6.8  Propagation Delay
    9. 6.9  Charge Injection
    10. 6.10 Off Isolation
    11. 6.11 Crosstalk
    12. 6.12 Bandwidth
    13. 6.13 THD + Noise
    14. 6.14 Power Supply Rejection Ratio (PSRR)
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bidirectional Operation
      2. 7.3.2 Rail-to-Rail Operation
      3. 7.3.3 1.8 V Logic Compatible Inputs
      4. 7.3.4 Integrated Pull-Up and Pull-Down Resistor on Logic Pins
      5. 7.3.5 Fail-Safe Logic
      6. 7.3.6 Latch-Up Immune
      7. 7.3.7 Ultra-Low Charge Injection
    4. 7.4 Device Functional Modes
    5. 7.5 Truth Tables
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Power Amplifier Gate Driver
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Ultrasonic Sensing Gas Meter
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 静电放电警告
    6. 11.6 术语表
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

±20 V Dual Supply: Electrical Characteristics

VDD = +20 V ± 10%, VSS = –20 V ±10%, GND = 0 V (unless otherwise noted) 
Typical at VDD = +20 V, VSS = –20 V, TA = 25℃  (unless otherwise noted)
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
ANALOG SWITCH
RON On-resistance VS = –15 V to +15 V
ID = –10 mA
Refer to On-Resistance
25°C 1.9 2.7 Ω
–40°C to +85°C 3.5 Ω
–40°C to +125°C 4.2 Ω
ΔRON On-resistance mismatch between channels VS = –15 V to +15 V
ID = –10 mA
Refer to On-Resistance
25°C 0.04 0.22 Ω
–40°C to +85°C 0.28 Ω
–40°C to +125°C 0.3 Ω
RON FLAT On-resistance flatness VS = –15 V to +15 V
IS = –10 mA
Refer to On-Resistance
25°C 0.3 0.75 Ω
–40°C to +85°C 0.9 Ω
–40°C to +125°C 1.2 Ω
RON DRIFT On-resistance drift VS = 0 V, IS = –10 mA
Refer to On-Resistance
–40°C to +125°C 0.009 Ω/°C
IS(OFF) Source off leakage current(1) VDD = 22 V, VSS = –22 V
Switch state is off
VS = +15 V / –15 V
VD = –15 V / + 15 V
Refer to Off-Leakage Current
25°C –1.5 0.05 1.5 nA
–40°C to +85°C –4 4 nA
–40°C to +125°C –24 24 nA
ID(OFF) Drain off leakage current(1) VDD = 22 V, VSS = –22 V
Switch state is off
VS = +15 V / –15 V
VD = –15 V / + 15 V
Refer to Off-Leakage Current
25°C –2 0.1 2 nA
–40°C to +85°C –8 8 nA
–40°C to +125°C –44 44 nA
IS(ON)
ID(ON)
Channel on leakage current(2) VDD = 22 V, VSS = –22 V
Switch state is on
VS = VD = ±15 V
Refer to On-Leakage Current
25°C –2 0.1 2 nA
–40°C to +85°C –5 5 nA
–40°C to +125°C –29 29 nA
LOGIC INPUTS (SEL / EN pins)
VIH Logic voltage high –40°C to +125°C 1.3 44 V
VIL Logic voltage low –40°C to +125°C 0 0.8 V
IIH Input leakage current –40°C to +125°C 0.005 2 µA
IIL Input leakage current –40°C to +125°C –1 –0.005 µA
CIN Logic input capacitance –40°C to +125°C 3 pF
POWER SUPPLY
IDD VDD supply current VDD = 22 V, VSS = –22 V
Logic inputs = 0 V, 5 V, or VDD
25°C 34 44 µA
–40°C to +85°C 50 µA
–40°C to +125°C 65 µA
ISS VSS supply current VDD = 22 V, VSS = –22 V
Logic inputs = 0 V, 5 V, or VDD
25°C 4 9 µA
–40°C to +85°C 12 µA
–40°C to +125°C 25 µA
When VS is positive, VD is negative, or when VS is negative, VD is positive.
When VS is at a voltage potential, VD is floating, or when VD is at a voltage potential, VS is floating.