本资源的原文使用英文撰写。 为方便起见,TI 提供了译文;由于翻译过程中可能使用了自动化工具,TI 不保证译文的准确性。 为确认准确性,请务必访问 ti.com 参考最新的英文版本(控制文档)。
TMUX7219 是一款具有闩锁效应抑制特性的互补金属氧化物半导体 (CMOS) 开关,采用单通道 2:1 (SPDT) 配置。此器件在单电源(4.5V 至 44 V)、双电源(±4.5V 至 ±22V)或非对称电源(例如 VDD = 12V,VSS = –5V)供电时均能正常运行。TMUX7219 可在源极 (Sx) 和漏极 (D) 引脚上支持从 VSS 到 VDD 范围的双向模拟和数字信号。
可以通过控制 EN 引脚来启用或禁用 TMUX7219。当禁用时,两个信号路径开关都被关闭。当启用时,SEL 引脚可用于打开信号路径 1(S1 至 D)或信号路径 2(S2 至 D)。所有逻辑控制输入均支持 1.8V 到 VDD 的逻辑电平,因此,当器件在有效电源电压范围内运行时,可确保 TTL 和 CMOS 逻辑兼容性。失效防护逻辑电路允许先在控制引脚上施加电压,然后在电源引脚上施加电压,从而保护器件免受潜在的损害。
TMUX72xx 系列具有闩锁效应抑制特性,可防止器件内寄生结构之间通常由过压事件引起的大电流不良事件。闩锁状态通常会一直持续到电源轨关闭为止,并可能导致器件失效。闩锁效应抑制特性使得 TMUX72xx 系列开关和多路复用器能够在恶劣的环境中使用。
器件型号 | 封装 (1) | 本体尺寸(标称值) |
---|---|---|
TMUX7219 | VSSOP (8) DGK | 3.00mm × 3.00mm |
WSON (8) RQX | 3.00mm × 2.00mm |
PIN | TYPE(1) | DESCRIPTION(2) | ||
---|---|---|---|---|
NAME | RQX | DGK | ||
D | 1 | 1 | I/O | Drain pin. Can be an input or output. |
S1 | 2 | 2 | I/O | Source pin 1. Can be an input or output. |
GND | 3 | 3 | P | Ground (0 V) reference |
VDD | 4 | 4 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
EN | 5 | 5 | I | Active high logic enable, has internal pull-up resistor. When this pin is low, all switches are turned off. When this pin is high, the SEL logic input determine which switch is turned on. |
SEL | 6 | 6 | I | Logic control input, has internal pull-down resistor. Controls the switch connection as shown in Section 7.5. |
VSS | 7 | 7 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |
S2 | 8 | 8 | I/O | Source pin 2. Can be an input or output. |
Thermal Pad | — | — | The thermal pad is not connected internally. There is no requirement to electrically connect this pad. If connected, it is recommended that the pad be left floating or tied to GND. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD – VSS | Supply voltage | 48 | V | |
VDD | –0.5 | 48 | V | |
VSS | –48 | 0.5 | V | |
VSEL or VEN | Logic control input pin voltage (SEL, EN)(3) | –0.5 | 48 | V |
ISEL or IEN | Logic control input pin current (SEL, EN)(3) | –30 | 30 | mA |
VS or VD | Source or drain voltage (Sx, D)(3) | VSS–0.5 | VDD+0.5 | V |
IIK | Diode clamp current(3) | –30 | 30 | mA |
IS or ID (CONT) | Source or drain continuous current (Sx, D) | IDC + 10 %(4) | mA | |
TA | Ambient temperature | –55 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
TJ | Junction temperature | 150 | °C | |
Ptot | Total power dissipation (DGK Package) (5) | 460 | mW | |
Total power dissipation (RQX Package) (6) | 1110 | mW |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), ANSI/ESDA/JEDEC JS-002, all pins(2) | ±500 |
THERMAL METRIC(1) | TMUX7219 | TMUX7219 | UNIT | |
---|---|---|---|---|
DGK (VSSOP) | RQX (WSON) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 152.1 | 62.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 48.4 | 54.0 | °C/W |
RθJB | Junction-to-board thermal resistance | 73.2 |
31.0 | °C/W |
ΨJT | Junction-to-top characterization parameter | 4.1 |
0.8 | °C/W |
ΨJB | Junction-to-board characterization parameter | 71.8 |
30.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | 23.4 | °C/W |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD – VSS(1) | Power supply voltage differential | 4.5 | 44 | V | |
VDD | Positive power supply voltage | 4.5 | 44 | V | |
VS or VD | Signal path input/output voltage (source or drain pin) (Sx, D) | VSS | VDD | V | |
VSEL or VEN | Address or enable pin voltage | 0 | 44 | V | |
IS or ID (CONT) | Source or drain continuous current (Sx, D) | IDC(2) | mA | ||
TA | Ambient temperature | –40 | 125 | °C |
CONTINUOUS CURRENT PER CHANNEL (IDC) | TA = 25°C | TA = 85°C | TA = 125°C | UNIT | |
---|---|---|---|---|---|
PACKAGE | TEST CONDITIONS | ||||
RQX (WSON) | +44 V Single Supply(1) | 440 | 270 | 130 | mA |
±15 V Dual Supply | 440 | 270 | 130 | mA | |
+12 V Single Supply | 330 | 200 | 105 | mA | |
±5 V Dual Supply | 330 | 200 | 105 | mA | |
+5 V Single Supply | 230 | 140 | 90 | mA | |
DGK (VSSOP) | +44 V Single Supply(1) | 330 | 210 | 120 | mA |
±15 V Dual Supply | 330 | 210 | 120 | mA | |
+12 V Single Supply | 240 | 160 | 100 | mA | |
±5 V Dual Supply | 240 | 160 | 100 | mA | |
+5 V Single Supply | 180 | 120 | 80 | mA |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = –10 V to +10 V ID = –10 mA Refer to On-Resistance |
25°C | 2.1 | 2.9 | Ω | |
–40°C to +85°C | 3.8 | Ω | |||||
–40°C to +125°C | 4.5 | Ω | |||||
ΔRON | On-resistance mismatch between channels | VS = –10 V to +10 V ID = –10 mA Refer to On-Resistance |
25°C | 0.05 | 0.25 | Ω | |
–40°C to +85°C | 0.3 | Ω | |||||
–40°C to +125°C | 0.35 | Ω | |||||
RON FLAT | On-resistance flatness | VS = –10 V to +10 V IS = –10 mA Refer to On-Resistance |
25°C | 0.5 | 0.6 | Ω | |
–40°C to +85°C | 0.7 | Ω | |||||
–40°C to +125°C | 0.85 | Ω | |||||
RON DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA Refer to On-Resistance |
–40°C to +125°C | 0.01 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 16.5 V, VSS = –16.5 V Switch state is off VS = +10 V / –10 V VD = –10 V / + 10 V Refer to Off-Leakage Current |
25°C | –0.15 | 0.05 | 0.15 | nA |
–40°C to +85°C | –1.6 | 1.6 | nA | ||||
–40°C to +125°C | –15 | 15 | nA | ||||
ID(OFF) | Drain off leakage current(1) | VDD = 16.5 V, VSS = –16.5 V Switch state is off VS = +10 V / –10 V VD = –10 V / + 10 V Refer to Off-Leakage Current |
25°C | –1 | 0.05 | 1 | nA |
–40°C to +85°C | –3 | 3 | nA | ||||
–40°C to +125°C | –26 | 26 | nA | ||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 16.5 V, VSS = –16.5 V Switch state is on VS = VD = ±10 V Refer to On-Leakage Current |
25°C | –1 | 0.04 | 1 | nA |
–40°C to +85°C | –1.8 | 1.8 | nA | ||||
–40°C to +125°C | –18 | 18 | nA | ||||
LOGIC INPUTS (SEL / EN pins) | |||||||
VIH | Logic voltage high | –40°C to +125°C | 1.3 | 44 | V | ||
VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
IIH | Input leakage current | –40°C to +125°C | 0.005 | 2 | µA | ||
IIL | Input leakage current | –40°C to +125°C | –1 | –0.005 | µA | ||
CIN | Logic input capacitance | –40°C to +125°C | 3 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = 16.5 V, VSS = –16.5 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 30 | 40 | µA | |
–40°C to +85°C | 48 | µA | |||||
–40°C to +125°C | 62 | µA | |||||
ISS | VSS supply current | VDD = 16.5 V, VSS = –16.5 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 3 | 10 | µA | |
–40°C to +85°C | 15 | µA | |||||
–40°C to +125°C | 25 | µA |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tTRAN | Transition time from control input | VS = 10 V RL = 300 Ω, CL = 35 pF Refer to Transition Time |
25°C | 120 | 175 | ns | |
–40°C to +85°C | 190 | ns | |||||
–40°C to +125°C | 210 | ns | |||||
tON (EN) | Turn-on time from enable | VS = 10 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 100 | 170 | ns | |
–40°C to +85°C | 185 | ns | |||||
–40°C to +125°C | 200 | ns | |||||
tOFF (EN) | Turn-off time from enable | VS = 10 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 100 | 180 | ns | |
–40°C to +85°C | 195 | ns | |||||
–40°C to +125°C | 210 | ns | |||||
tBBM | Break-before-make time delay | VS = 10 V, RL = 300 Ω, CL = 35 pF Refer to Break-Before-Make |
25°C | 50 | ns | ||
–40°C to +85°C | 1 | ns | |||||
–40°C to +125°C | 1 | ns | |||||
TON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 100ns RL = 300 Ω, CL = 35 pF Refer to Turn-on (VDD) Time |
25°C | 0.19 | ms | ||
–40°C to +85°C | 0.2 | ms | |||||
–40°C to +125°C | 0.2 | ms | |||||
tPD | Propagation delay | RL = 50 Ω , CL = 5 pF Refer to Propagation Delay |
25°C | 700 | ps | ||
QINJ | Charge injection | VD = 0 V, CL = 1 nF Refer to Charge Injection |
25°C | –10 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 100 kHz Refer to Off Isolation |
25°C | –75 | dB | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1 MHz Refer to Off Isolation |
25°C | –55 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 100 kHz Refer to Crosstalk |
25°C | –117 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1MHz Refer to Crosstalk |
25°C | –106 | dB | ||
BW | –3dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 0 V Refer to Bandwidth |
25°C | 40 | MHz | ||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1 MHz |
25°C | –0.18 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS RL = 50 Ω , CL = 5 pF, f = 1 MHz Refer to ACPSRR |
25°C | –64 | dB | ||
THD+N | Total Harmonic Distortion + Noise | VPP = 15 V, VBIAS = 0 V RL = 10 kΩ , CL = 5 pF, f = 20 Hz to 20 kHz Refer to THD + Noise |
25°C | 0.0005 | % | ||
CS(OFF) | Source off capacitance | VS = 0 V, f = 1 MHz | 25°C | 33 | pF | ||
CD(OFF) | Drain off capacitance | VS = 0 V, f = 1 MHz | 25°C | 48 | pF | ||
CS(ON), CD(ON) |
On capacitance | VS = 0 V, f = 1 MHz | 25°C | 148 | pF |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = –15 V to +15 V ID = –10 mA Refer to On-Resistance |
25°C | 1.9 | 2.7 | Ω | |
–40°C to +85°C | 3.5 | Ω | |||||
–40°C to +125°C | 4.2 | Ω | |||||
ΔRON | On-resistance mismatch between channels | VS = –15 V to +15 V ID = –10 mA Refer to On-Resistance |
25°C | 0.04 | 0.22 | Ω | |
–40°C to +85°C | 0.28 | Ω | |||||
–40°C to +125°C | 0.3 | Ω | |||||
RON FLAT | On-resistance flatness | VS = –15 V to +15 V IS = –10 mA Refer to On-Resistance |
25°C | 0.3 | 0.75 | Ω | |
–40°C to +85°C | 0.9 | Ω | |||||
–40°C to +125°C | 1.2 | Ω | |||||
RON DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA Refer to On-Resistance |
–40°C to +125°C | 0.009 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 22 V, VSS = –22 V Switch state is off VS = +15 V / –15 V VD = –15 V / + 15 V Refer to Off-Leakage Current |
25°C | –1.5 | 0.05 | 1.5 | nA |
–40°C to +85°C | –4 | 4 | nA | ||||
–40°C to +125°C | –24 | 24 | nA | ||||
ID(OFF) | Drain off leakage current(1) | VDD = 22 V, VSS = –22 V Switch state is off VS = +15 V / –15 V VD = –15 V / + 15 V Refer to Off-Leakage Current |
25°C | –2 | 0.1 | 2 | nA |
–40°C to +85°C | –8 | 8 | nA | ||||
–40°C to +125°C | –44 | 44 | nA | ||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 22 V, VSS = –22 V Switch state is on VS = VD = ±15 V Refer to On-Leakage Current |
25°C | –2 | 0.1 | 2 | nA |
–40°C to +85°C | –5 | 5 | nA | ||||
–40°C to +125°C | –29 | 29 | nA | ||||
LOGIC INPUTS (SEL / EN pins) | |||||||
VIH | Logic voltage high | –40°C to +125°C | 1.3 | 44 | V | ||
VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
IIH | Input leakage current | –40°C to +125°C | 0.005 | 2 | µA | ||
IIL | Input leakage current | –40°C to +125°C | –1 | –0.005 | µA | ||
CIN | Logic input capacitance | –40°C to +125°C | 3 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = 22 V, VSS = –22 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 34 | 44 | µA | |
–40°C to +85°C | 50 | µA | |||||
–40°C to +125°C | 65 | µA | |||||
ISS | VSS supply current | VDD = 22 V, VSS = –22 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 4 | 9 | µA | |
–40°C to +85°C | 12 | µA | |||||
–40°C to +125°C | 25 | µA |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tTRAN | Transition time from control input | VS = 10 V RL = 300 Ω, CL = 35 pF Refer to Transition Time |
25°C | 110 | 175 | ns | |
–40°C to +85°C | 190 | ns | |||||
–40°C to +125°C | 205 | ns | |||||
tON (EN) | Turn-on time from enable | VS = 10 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 110 | 170 | ns | |
–40°C to +85°C | 185 | ns | |||||
–40°C to +125°C | 200 | ns | |||||
tOFF (EN) | Turn-off time from enable | VS = 10 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 90 | 180 | ns | |
–40°C to +85°C | 190 | ns | |||||
–40°C to +125°C | 200 | ns | |||||
tBBM | Break-before-make time delay | VS = 10 V, RL = 300 Ω, CL = 35 pF Refer to Break-Before-Make |
25°C | 55 | ns | ||
–40°C to +85°C | 1 | ns | |||||
–40°C to +125°C | 1 | ns | |||||
TON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 100ns RL = 300 Ω, CL = 35 pF Refer to Turn-on (VDD) Time |
25°C | 0.18 | ms | ||
–40°C to +85°C | 0.2 | ms | |||||
–40°C to +125°C | 0.2 | ms | |||||
tPD | Propagation delay | RL = 50 Ω , CL = 5 pF Refer to Propagation Delay |
25°C | 715 | ps | ||
QINJ | Charge injection | VD = 0 V, CL = 1 nF Refer to Charge Injection |
25°C | –15 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 100 kHz Refer to Off Isolation |
25°C | –75 | dB | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1 MHz Refer to Off Isolation |
25°C | –55 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 100 kHz Refer to Crosstalk |
25°C | –117 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1MHz Refer to Crosstalk |
25°C | –106 | dB | ||
BW | –3dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 0 V, Refer to Bandwidth |
25°C | 38 | MHz | ||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1 MHz |
25°C | –0.16 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS RL = 50 Ω , CL = 5 pF, f = 1 MHz Refer to ACPSRR |
25°C | –63 | dB | ||
THD+N | Total Harmonic Distortion + Noise | VPP = 20 V, VBIAS = 0 V RL = 10 kΩ , CL = 5 pF, f = 20 Hz to 20 kHz Refer to THD + Noise |
25°C | 0.0005 | % | ||
CS(OFF) | Source off capacitance | VS = 0 V, f = 1 MHz | 25°C | 32 | pF | ||
CD(OFF) | Drain off capacitance | VS = 0 V, f = 1 MHz | 25°C | 45 | pF | ||
CS(ON), CD(ON) |
On capacitance | VS = 0 V, f = 1 MHz | 25°C | 146 | pF |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = 0 V to 40 V ID = –10 mA Refer to On-Resistance |
25°C | 2.2 | 2.8 | Ω | |
–40°C to +85°C | 3.6 | Ω | |||||
–40°C to +125°C | 4.2 | Ω | |||||
ΔRON | On-resistance mismatch between channels | VS = 0 V to 40 V ID = –10 mA Refer to On-Resistance |
25°C | 0.1 | 0.2 | Ω | |
–40°C to +85°C | 0.3 | Ω | |||||
–40°C to +125°C | 0.35 | Ω | |||||
RON FLAT | On-resistance flatness | VS = 0 V to 40 V ID = –10 mA Refer to On-Resistance |
25°C | 0.2 | 1 | Ω | |
–40°C to +85°C | 1.3 | Ω | |||||
–40°C to +125°C | 1.5 | Ω | |||||
RON DRIFT | On-resistance drift | VS = 22 V, IS = –10 mA Refer to On-Resistance |
–40°C to +125°C | 0.008 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 44 V, VSS = 0 V Switch state is off VS = 40 V / 1 V VD = 1 V / 40 V Refer to Off-Leakage Current |
25°C | –5 | 0.05 | 5 | nA |
–40°C to +85°C | –10 | 10 | nA | ||||
–40°C to +125°C | –35 | 35 | nA | ||||
ID(OFF) | Drain off leakage current(1) | VDD = 44 V, VSS = 0 V Switch state is off VS = 40 V / 1 V VD = 1 V / 40 V Refer to Off-Leakage Current |
25°C | –8 | 0.05 | 8 | nA |
–40°C to +85°C | –12 | 12 | nA | ||||
–40°C to +125°C | –70 | 70 | nA | ||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 44 V, VSS = 0 V Switch state is on VS = VD = 40 V or 1 V Refer to On-Leakage Current |
25°C | –8 | 0.05 | 8 | nA |
–40°C to +85°C | –10 | 10 | nA | ||||
–40°C to +125°C | –45 | 45 | nA | ||||
LOGIC INPUTS (SEL / EN pins) | |||||||
VIH | Logic voltage high | –40°C to +125°C | 1.3 | 44 | V | ||
VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
IIH | Input leakage current | –40°C to +125°C | 0.005 | 2 | µA | ||
IIL | Input leakage current | –40°C to +125°C | –1 | –0.005 | µA | ||
CIN | Logic input capacitance | –40°C to +125°C | 3 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = 44 V, VSS = 0 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 17 | 50 | µA | |
–40°C to +85°C | 60 | µA | |||||
–40°C to +125°C | 75 | µA |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tTRAN | Transition time from control input | VS = 18 V RL = 300 Ω, CL = 35 pF Refer to Transition Time |
25°C | 120 | 175 | ns | |
–40°C to +85°C | 190 | ns | |||||
–40°C to +125°C | 205 | ns | |||||
tON (EN) | Turn-on time from enable | VS = 18 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 120 | 168 | ns | |
–40°C to +85°C | 185 | ns | |||||
–40°C to +125°C | 195 | ns | |||||
tOFF (EN) | Turn-off time from enable | VS = 18 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 120 | 180 | ns | |
–40°C to +85°C | 200 | ns | |||||
–40°C to +125°C | 205 | ns | |||||
tBBM | Break-before-make time delay | VS = 18 V, RL = 300 Ω, CL = 35 pF Refer to Break-Before-Make |
25°C | 45 | ns | ||
–40°C to +85°C | 1 | ns | |||||
–40°C to +125°C | 1 | ns | |||||
TON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1µs RL = 300 Ω, CL = 35 pF Refer to Turn-on (VDD) Time |
25°C | 0.15 | ms | ||
–40°C to +85°C | 0.17 | ms | |||||
–40°C to +125°C | 0.17 | ms | |||||
tPD | Propagation delay | RL = 50 Ω , CL = 5 pF Refer to Propagation Delay |
25°C | 930 | ps | ||
QINJ | Charge injection | VD = 22 V, CL = 1 nF Refer to Charge Injection |
25°C | –16 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 100 kHz Refer to Off Isolation |
25°C | –75 | dB | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1 MHz Refer to Off Isolation |
25°C | –55 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 100 kHz Refer to Crosstalk |
25°C | –117 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1MHz Refer to Crosstalk |
25°C | –106 | dB | ||
BW | –3dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 6 V Refer to Bandwidth |
25°C | 37 | MHz | ||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1 MHz |
25°C | –0.18 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS RL = 50 Ω , CL = 5 pF, f = 1 MHz Refer to ACPSRR |
25°C | –60 | dB | ||
THD+N | Total Harmonic Distortion + Noise | VPP = 22 V, VBIAS = 22 V RL = 10 kΩ , CL = 5 pF, f = 20 Hz to 20 kHz Refer to THD + Noise |
25°C | 0.0004 | % | ||
CS(OFF) | Source off capacitance | VS = 6 V, f = 1 MHz | 25°C | 34 | pF | ||
CD(OFF) | Drain off capacitance | VS = 6 V, f = 1 MHz | 25°C | 48 | pF | ||
CS(ON), CD(ON) |
On capacitance | VS = 6 V, f = 1 MHz | 25°C | 146 | pF |