ZHCSMK7C November 2020 – December 2021 TPS2661
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tON_dly | Turn ON delay with Vs/-Vs supply | Delay from +Vs/-Vs supply applied to FET on, EN = Floating | 120 | µs | ||
| tOFF_dly | Turn OFF delay with +Vs/-Vs supply | Delay from +Vs/-Vs supply removed to FET off, EN = Floating | 10 | µs | ||
| tON_EN_dly | Turn ON delay with EN pin | +Vs/-Vs supply present, Delay from EN HIGH to FET on, | 120 | µs | ||
| tOFF_EN_dly | Turn OFF delay with EN pin | +Vs/-Vs supply present, Delay from EN LOW to FET off | 10 | µs | ||
| tOL | Overload Current Limit response time | Load transient from 20 mA to 50 mA. Time from Load Transient to Current coming within 20%.of IOL. | 30 | 55 | µs | |
| tOL_PULSE | Pulse Overload Current Limit response time | Load transient from 20 mA to 80 mA. Time from Load Transient to Current coming within 20% of IOL_Pulse | 20 | 50 | µs | |
| tFASTRIP | Fast-Trip Response Time | MODE = GND, Current exceeding 120mA to FET off | 5 | µs | ||
| MODE = 180-kΩto GND or Open, Current exceeding 240 mA to FET off | 5 | µs | ||||
| TSG_Deglitch | SGOOD Deglitch Delay | Deglitch delay during SGOOD assertion | 685 | µs | ||
| Deglitch delay during SGOOD de-assertion | 1.3 | ms | ||||
| tOUT_OV_CUT | OUT OVLO Cutoff detection-time | V(OUT) ↑ 100 mV above VOUT_OVLO to FET OFF | 1 | 5 | µs | |
| tO/I_UV_CUT | OUT OR IN UVLO Cutoff detectiontime | OUT/IN ↓100 mV below VO/I_UVLO to FET OFF, TPS26610/11/12 Only | 1 | 5 | µs | |
| tO_UV_CUT | OUT UVLO Cutoff detection-time | OUT ↓100 mV below VO_UVLO to FET OFF, TPS26613/14 Only | 1 | 5 | µs | |
| tOUT_CUT_Rec | OUT Cutoff recovery time | V(OUT) ↓ 100 mV below VOUT_OVLO_hyst to FET ON | 21 | µs | ||
| tO/I_CUT_Rec | IN OR OUT Cutoff recovery time | OUT/IN ↑100 mV above VO/I_UVLO_hyst to FET ON, TPS26610/11/12 Only | 23.5 | µs | ||
| tO_CUT_Rec | OUT Cutoff recovery time | OUT↑100 mV above VO_UVLO_hyst to FET ON, TPS26613/14 Only | 23.5 | µs | ||
| tOL_Expiry | Overload Current Limit expiry time | Load transient from 20 mA to 50 mA | 100 | ms | ||
| tOL_Pulse_Expiry | Pulse Overload Current expiry | Load transient from 20 mA to 100 mA | 50 | ms | ||
| tOL_Extend | IOL < I < IOL_PULSE expiry timer | 5.00 | s | |||
| tRETRY1 | Auto Retry Timer 1 | 0.80 | s | |||
| tRETRY2 | Auto Retry Timer 2 | 1.60 | s | |||
| tAR_dis | Auto Retry disabled time (TPS26612 only) | 5 | s | |||