ZHCSMK7C November 2020 – December 2021 TPS2661
PRODUCTION DATA
Device | Dual Supply (±Vs) | Single Supply (+Vs, GND) |
---|---|---|
TPS26610, TPS26611, TPS26613, TPS26614 | +Vs: 2.25 V to 30 V, –Vs: –20 V to 0 V | +Vs: 3 V to 30 V, –Vs: GND |
TPS26612 | +Vs: 2.25 V to 30 V, –Vs: –20 V to 0 V | +Vs: 4 V to 30 V, –Vs: GND |
For operation with dual supplies, TPS2661x devices need a minimum difference of 3 V between +Vs and –Vs. For reverse current blocking with single supply, see Reverse Current Blocking for Unipolar Current Inputs (4–20 mA, 0–20 mA).