ZHCSMK1I February   2008  – February 2025 SN74AVC4T774

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics: VCCA = 1.2V ± 0.1V
    7. 5.7  Switching Characteristics: VCCA = 1.5V ± 0.1V
    8. 5.8  Switching Characteristics: VCCA = 1.8V ± 0.15V
    9. 5.9  Switching Characteristics: VCCA = 2.5V ± 0.2V
    10. 5.10 Switching Characteristics: VCCA = 3.3V ± 0.3V
    11. 5.11 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Load Circuit and Voltage Waveforms
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.1V to 3.6V Power-Supply Range
      2. 7.3.2 Support High-Speed Translation
      3. 7.3.3 Ioff Supports Partial-Power-Down Mode Operation
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCCA VCCB Supply voltage –0.5 4.6 V
VI Input voltage range(2) I/O ports (A port) –0.5 4.6 V
I/O ports (B port) –0.5 4.6
Control inputs –0.5 4.6
VO Voltage range applied to any output in the high-impedance or power-off state(2) A port –0.5 4.6 V
B port –0.5 4.6
VO Voltage range applied to any output in the high or low state(2) (3) A port –0.5 VCCA + 0.5 V
B port –0.5 VCCB + 0.5
IIK Input clamp current VI< 0 –50 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current ±50 mA
Continuous current through VCCA, VCCB, or GND ±100 mA
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input voltage and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The output positive-voltage rating may be exceeded up to 4.6V maximum if the output current rating is observed.