ZHCSMI7A December 2020 – May 2021 TPS92633-Q1
PRODUCTION DATA
The TPS92633-Q1 device has LED short-to-GND detection. The LED short-to-GND detection monitors the output voltage when the output current is enabled. Once a short-to-GND LED failure is detected, the device turns off the faulty channel and retries automatically, regardless of the state of the PWM input. When the retry mechanism detects the removal of the LED short-to-GND fault, the device resumes to normal operation.
The TPS92633-Q1 monitors the V(OUTx) voltage and V(RESx) voltage of each channel and compares it with the internal reference voltage to detect a short-to-GND failure. When V(OUTx) or V(RESx) voltage falls below V(SG_th_falling) longer than the deglitch time of t(SG_deg), the device asserts the short-to-GND fault and pulls low the FAULT pin. During the deglitch time period, if V(OUTx) and V(RESx) rises above V(SG_th_rising), the timer is reset.
Once the TPS92633-Q1 has asserted a short-to-GND fault, the device turns off the faulty output channel and retries automatically with a small current. During retrying the device sources a small current I(Retry) from SUPPLY to OUT to pull up the LED loads continuously. Once auto-retry detects output voltage rising above V(SG_th_rising), it clears the short-to-GND fault and resumes to normal operation. Figure 7-7 illustrates the timing for LED short-circuit detection, protection, retry and recovery.
Figure 7-7 LED Short-to-GND Detection and
Recovery Timing DiagramThe detailed information and value of each time period in Figure 7-7 is described in Timing Requirements.