ZHCSMG5E June   2008  – September 2024 SN74AVC2T245

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics: VCCA = 1.2 V
    7. 5.7  Switching Characteristics: VCCA = 1.5 V ± 0.1 V
    8. 5.8  Switching Characteristics: VCCA = 1.8 V ± 0.15 V
    9. 5.9  Switching Characteristics: VCCA = 2.5 V ± 0.2 V
    10. 5.10 Switching Characteristics: VCCA = 3.3 V ± 0.3 V
    11. 5.11 Operating Characteristics
    12. 5.12 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2 V to 3.6 V Power-Supply Range
      2. 7.3.2 Partial-Power-Down Mode Operation
      3. 7.3.3 VCC Isolation
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Enable Times
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Voltage Ranges
        2. 8.2.2.2 Output Voltage Range
      3. 8.2.3 Application Curves
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 接收文档更新通知
    2. 11.2 支持资源
    3. 11.3 Trademarks
    4. 11.4 静电放电警告
    5. 11.5 术语表
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)(1)(2)
PARAMETERTEST CONDITIONSVCCAVCCBTA = 25°C–40°C to 85°CUNIT
MINTYPMAXMINMAX
VOHIOH = –100 μAVI = VIH1.2 V to 3.6 V1.2 V to 3.6 VVCCO  – 0.2V
IOH = –3 mA1.2 V1.2 V0.95
IOH = –6 mA1.4 V1.4 V1.05
IOH = –8 mA1.65 V1.65 V1.2
IOH = –9 mA2.3 V2.3 V1.75
IOH = –12 mA3 V3 V2.3
VOLIOL = 100 μAVI = VIL1.2 V to 3.6 V1.2 V to 3.6 V0.2V
IOL = 3 mA1.2 V1.2 V0.25
IOL = 6 mA1.4 V1.4 V0.35
IOL = 8 mA1.65 V1.65 V0.45
IOL = 9 mA2.3 V2.3 V0.55
IOL = 12 mA3 V3 V0.7
IIControl inputsVI = VCCA or GND1.2 V to 3.6 V1.2 V to 3.6 V±0.025±0.25±1μA
IoffA or B portVI or VO = 0 to 3.6 V0 V0 V to 3.6 V±0.1±1±5μA
0 V to 3.6 V0 V±0.1±1±5
IOZA or B portVO = VCCO or GND,
VI = VCCI or GND, OE = VIH
3.6 V3.6 V±0.5±2.5±5μA
ICCAVI = VCCI or GND, IO = 01.2 V to 3.6 V1.2 V to 3.6 V8μA
0 V0 V to 3.6 V–2
0 V to 3.6 V0 V8
ICCBVI = VCCI or GND, IO = 01.2 V to 3.6 V1.2 V to 3.6 V8μA
0 V0 V to 3.6 V8
0 V to 3.6 V0 V–2
ICCA + ICCBVI = VCCI or GND, IO = 01.2 V to 3.6 V1.2 V to 3.6 V16μA
CiControl inputsVI = 3.3 V or GND3.3 V3.3 V3.54.5pF
CioA or B portVO = 3.3 V or GND3.3 V3.3 V67pF
VCCO is the VCC associated with the output port.
VCCI is the VCC associated with the input port.