ZHCSMD3C June 2020 – August 2022 BQ25792
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VVBUS | Input voltage | 3.6 | 24 | V | |
| VBAT | Battery voltage | 18.8 | V | ||
| IVBUS | Input current | 3.3 | A | ||
| ISW | Output current (SW) | 5 | A | ||
| IBAT | Fast charging current | 5 | A | ||
| RMS discharge current (continuously) | 6 | A | |||
| Peak discharge current (upto 1 sec) | 10 | A | |||
| TA | Ambient temperature | -40 | 85 | °C | |
| TJ | Junction temperature | -40 | 125 | °C | |
| CVBUS | Effective VBUS capacitance | 2 | µF | ||
| CPMID | Effective PMID capacitance | 4 | µF | ||
| CSYS | Effective SYS capacitance | 6 | µF | ||
| CBAT | Effective BAT capacitance | 3 | µF | ||