ZHCSLS0B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
TPS929240-Q1 has 24 channels of high-side current sources. Each channel has its own enable configuration register ENOUTXn. Setting ENOUTXn to 1 enables the channel output; clearing the register to 0 disables the channel output. To completely turn off the channel current, the user can clear channel enable bit ENOUTXn to 0. Upon power up, ENOUTXn is automatically reset to 0 to avoid unwanted blinking.
Each OUTXn channel supports individual 64-step programmable current setting, also known as dot correction (DC). The DC feature can be used to set binning values for output LEDs or to calibrate the LEDs to achieve high brightness homogeneity based on external visual system to further save binning cost. The 6-bit register IOUTXn sets the current independently, where X is the channel group from A to H, n is the channel number from 0 to 2. Use the following equation to calculate the OUTXn current.

where