ZHCSLP4C August   2007  – December 2024 TRSF3232E

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  ESD Protection, Driver
    4. 5.4  ESD Protection, Receiver
    5. 5.5  Recommended Operating Conditions
    6. 5.6  Thermal Information
    7. 5.7  Electrical Characteristics
    8. 5.8  Electrical Characteristics, Driver
    9. 5.9  Electrical Characteristics, Receiver
    10. 5.10 Switching Characteristics, Driver
    11. 5.11 Switching Characteristics, Reveiver
    12. 5.12 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Power
      2. 7.3.2 RS232 Driver
      3. 7.3.3 RS232 Receiver
    4. 7.4 Device Functional Modes
      1. 7.4.1 VCC Powered by 3V to 5.5V
      2. 7.4.2 VCC Unpowered, VCC = 0V
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Performance Plots
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 接收文档更新通知
    2. 9.2 支持资源
    3. 9.3 商标
    4. 9.4 静电放电警告
    5. 9.5 术语表
  11. 10Revision History
  12. 11机械、封装和可订购信息

Electrical Characteristics, Driver

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) MIN TYP(2) MAX UNIT
VOH High-level output voltage DOUT at RL = 3 kΩ to GND, DIN = GND 5 5.5 V
VOL Low-level output voltage DOUT at RL = 3 kΩ to GND, DIN = VCC –5 –5.4 V
IIH High-level input current VI = VCC ±0.01 ±1 μA
IIL Low-level input current VI at GND ±0.01 ±1 μA
IOS(3) Short-circuit output current VCC = 3.6 V, VO = 0 V ±35 ±60 mA
VCC = 5.5 V, VO = 0 V RGT package only ±35 ±60
D, DB, DW, PW packages ±35 ±90
ro Output resistance VCC, V+, and V– = 0 V, VO = ±2 V 300 10M Ω
Test conditions are C1–C4 = 0.1 μF at VCC = 3.3 V ± 0.3 V; C1 = 0.047 μF, C2–C4 = 0.33 μF at VCC = 5 V ± 0.5 V (see Figure 8-1).
All typical values are at VCC = 3.3 V or VCC = 5 V, and TA = 25°C.
Short-circuit durations should be controlled to prevent exceeding the device absolute power dissipation ratings, and not more than one output should be shorted at a time.