ZHCSLN8A November 2020 – May 2021 DAC61404 , DAC81404
PRODUCTION DATA
Return to Table 8-7.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | TEMPALM-EN | DACBUSY-EN | CRCALM-EN | RESERVED | |||
| R-0h | R/W-1h | R/W-0h | R/W-1h | R-0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DEV-PWDWN | CRC-EN | RESERVED | SDO-EN | FSDO | RESERVED | |
| R-1h | R-0h | R/W-1h | R/W-0h | R-0h | R/W-1h | R/W-0h | R-0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | RESERVED | R | 0h | Reserved for factory use |
| 11 | TEMPALM-EN | R/W | 1h | When set to 1, a thermal alarm triggers the FAULT pin. |
| 10 | DACBUSY-EN | R/W | 0h | When set to 1, the FAULT pin is set between DAC output updates. Contrary to other alarm events, this alarm resets automatically. |
| 9 | CRCALM-EN | R/W | 1h | When set to 1, a CRC error triggers the FAULT pin.. |
| 8-6 | RESERVED | R | 2h | Reserved for factory use |
| 5 | DEV-PWDWN | R/W | 1h | DEV-PWDWN = 1 sets the device in power-down mode. DEV-PWDWN = 0 sets the device in active mode. |
| 4 | CRC-EN | R/W | 0h | When set to 1, frame error checking is enabled. |
| 3 | RESERVED | R | 0h | Reserved for factory use |
| 2 | SDO-EN | R/W | 1h | When set to 1, the SDO pin is operational. |
| 1 | FSDO | R/W | 0h | Fast SDO bit (half-cycle speedup). When 0, SDO updates on SCLK rising edges. When 1, SDO updates on SCLK falling edges. |
| 0 | RESERVED | R | 0h | Reserved for factory use |