ZHCSLI7A May 2021 – November 2021 LP5860
PRODUCTION DATA
Unless specified otherwise, typical characteristics apply over the full ambient temperature range (–55°C < TA < +125°C for LP5860MRKPR, LP5864MRSMR, and LP5866MDBTR while –40°C < TA < +85°C for the other devices), VCC = 3.3 V, VIO = 3.3 V, VLED = 5 V, ILED_Peak = 50 mA, CVLED = 1 μF, CVCC = 1 μF.
| TA = 25°C | ||