ZHCSLG8E August   2020  – August 2024 DLPC230S-Q1 , DLPC231S-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Electrical Characteristics for Fixed Voltage I/O
    7. 5.7  DMD High-Speed SubLVDS Electrical Characteristics
    8. 5.8  DMD Low-Speed SubLVDS Electrical Characteristics
    9. 5.9  OpenLDI LVDS Electrical Characteristics
    10. 5.10 Power Dissipation Characterisics
    11. 5.11 System Oscillators Timing Requirements
    12. 5.12 Power Supply and Reset Timing Requirements
    13. 5.13 Parallel Interface General Timing Requirements
    14. 5.14 OpenLDI Interface General Timing Requirements
    15. 5.15 Parallel/OpenLDI Interface Frame Timing Requirements
    16. 5.16 Host/Diagnostic Port SPI Interface Timing Requirements
    17. 5.17 Host/Diagnostic Port I2C Interface Timing Requirements
    18. 5.18 Flash Interface Timing Requirements
    19. 5.19 TPS99000S-Q1 SPI Interface Timing Requirements
    20. 5.20 TPS99000S-Q1 AD3 Interface Timing Requirements
    21. 5.21 DLPC23xS-Q1 I2C Port Interface Timing Requirements
    22. 5.22 Chipset Component Usage Specification
  7. 6 Parameter Measurement Information
    1. 6.1 HOST_IRQ Usage Model
    2. 6.2 Input Source
      1. 6.2.1 Supported Input Sources
      2. 6.2.2 Parallel Interface Supported Data Transfer Formats
        1. 6.2.2.1 OpenLDI Interface Supported Data Transfer Formats
          1. 6.2.2.1.1 OpenLDI Interface Bit Mapping Modes
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Parallel Interface
      2. 7.3.2  OpenLDI Interface
      3. 7.3.3  DMD (SubLVDS) Interface
      4. 7.3.4  Serial Flash Interface
      5. 7.3.5  Serial Flash Programming
      6. 7.3.6  Host Command and Diagnostic Processor Interfaces
      7. 7.3.7  GPIO Supported Functionality
      8. 7.3.8  Built-In Self Test (BIST)
      9. 7.3.9  EEPROMs
      10. 7.3.10 Temperature Sensor
      11. 7.3.11 Debug Support
    4. 7.4 Device Functional Modes
      1. 7.4.1 Standby Mode
      2. 7.4.2 Display Mode
      3. 7.4.3 Calibration Mode
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Head-Up Display
        1. 8.2.1.1 Design Requirements
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Supply Management
      2. 8.3.2 Hot Plug Usage
      3. 8.3.3 Power Supply Filtering
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1  PCB Layout Guidelines for Internal ASIC PLL Power
        2. 8.4.1.2  DLPC23xS-Q1 Reference Clock
          1. 8.4.1.2.1 Recommended Crystal Oscillator Configuration
        3. 8.4.1.3  DMD Interface Layout Considerations
        4. 8.4.1.4  General PCB Recommendations
        5. 8.4.1.5  General Handling Guidelines for Unused CMOS-Type Pins
        6. 8.4.1.6  Maximum Pin-to-Pin, PCB Interconnects Etch Lengths
        7. 8.4.1.7  Number of Layer Changes
        8. 8.4.1.8  Stubs
        9. 8.4.1.9  Terminations
        10. 8.4.1.10 Routing Vias
      2. 8.4.2 Thermal Considerations
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 第三方产品免责声明
      2. 9.1.2 Device Nomenclature
        1. 9.1.2.1 Device Markings DLPC230-Q1 or DLPC230S-Q1
        2. 9.1.2.2 Device Markings DLPC231-Q1 or DLPC231S-Q1
        3. 9.1.2.3 Video Timing Parameter Definitions
    2. 9.2 Trademarks
    3. 9.3 静电放电警告
    4. 9.4 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Debug Support

The DLPC23xS-Q1 contains a test point output port, TSTPT_(7:0), which provides the Host with the ability to specify a number of initial system configurations, as well as to provide for ASIC debug support. These test points are tristated while reset is applied, are sampled as inputs approximately 1.5µs after reset is released, and then switch to outputs after the input values have been sampled. The sampled and captured input state for each of these signals is used to configure initial system configurations as specified in the table Pin Functions—Parallel Port Input Data and Control in Section 4.

There are three other signals (JTAGTDO(3:1)) that are sampled as inputs approximately 1.5µs after reset is released, and then switched to outputs. The sampled and captured state for each of these JTAGTDO signals is used to configure the initial test mode output state of the TSTPT_(7:0) signals. Table 7-10 defines the test mode selection for a few programmable output states for TSTPT_(7:0) as defined by JTAGTDO(3:1). For normal use (that is, no debug required), the default state of x111 (using weak internal pullups) must be used to allow for the normal use of these JTAG TDO signals.

To allow TI to make use of this debug capability, a jumper to an external pulldown is recommended for JTAGTDO(3:1).

Table 7-10 Test Mode Selection Scenario Defined by JTAGTDO(3:1)
TSTPT_(7:0) OUTPUT (1)JTAGTDO(3:1) CAPTURED VALUE
x111 (DEFAULT)
(NO SWITCHING ACTIVITY)
x010
CLOCK DEBUG OUTPUT
TSTPT(0)HI-Z60MHz
TSTPT(1)HI-Z30MHz
TSTPT(2)HI-Z7.5MHz
TSTPT(3)HI-ZLOW
TSTPT(4)HI-Z15MHz
TSTPT(5)HI-Z60MHz
TSTPT(6)HI-ZLOW
TSTPT(7)HI-ZLOW
These are only the default output selections. Software can reprogram the selection at any time.