ZHCSKD1C October 2019 – January 2021 TCA9511A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| ICC | Supply current | VCC = 5.5V SDAIN, SCLIN = 0V SDAOUT, SCLOUT = 10k RPU |
2.5 | 4.5 | mA | |
| ISD | Supply current in shutdown mode through the VCC pin(1) | EN = 0 V SDAIN, SCLIN, SDAOUT, SCLOUT = 0V or VCC READY pin = Hi-Z EN pulled low after bus connection event (disable precharge) |
5 | 30 | µA | |
| UVLO | Under voltage lockout (rising) | EN = VCC
READY = 10 kΩ to VCC |
2.1 | V | ||
| Under voltage lockout (falling) | 2 | V | ||||
| START-UP CIRCUITRY | ||||||
| VPRE | Pre-charge voltage | SDA, SCL = Hi-Z | 0.8 | 1 | 1.2 | V |
| RISE-TIME ACCELERATORS | ||||||
| IPU | RTA pull-up current(2) | Position transition on SDA, SCL VSDA/SCL = 0.6 V, Slew rate = 1.25 V/µs. VCC = 3.3 V |
2 | 5 | mA | |
| INPUT-OUTPUT CONNECTION | ||||||
| ILI | Input pin leakage | SDA/SCL pins = 90% VCC, EN = VCC, GND SDA/SCL pins = 10% VCC, EN = GND |
-1 | 1 | µA | |
| VOS | Input-output offset voltage (SCLIN to SCLOUT, SCLOUT to SCLIN and SDAIN to SDAOUT, SDAOUT to SDAIN | RPU for SDA/SCL = 10 kΩ | 60 | 100 | mV | |
| II_RDY | Ready pin leakage | EN = VCC, READY = VCC, Bus connected | -1 | 1 | µA | |
| DIGITAL IO THRESHOLD | ||||||
| VIH | High-level input voltage | EN | 0.7 × VCC | VCC | V | |
| VIL | Low-level input voltage | EN | 0 | 0.3 × VCC | ||
| VOL | Low-level output voltage | SDAIN, SCLIN, SDAOUT, SCLOUT IOL = 4 mA VIN = 0.1 V |
0.15 | 0.4 | ||
| READY IOL = 3 mA |
0 | 0.4 | ||||
| DYNAMIC CHARACTERISTICS | ||||||
| CIN (EN) | EN input capacitance | VEN = 0 V or VCC
f = 400 kHz |
1.6 | 4 | pF | |
| CIO (READY) | READY output capacitance | VREADY = 0 V or VCC
f = 400 kHz |
7 | 10 | ||
| CIO (SDA/SCL) | SDA/SCL pin capacitance | VPIN = 0 V or VCC
f = 400 kHz |
5 | 10 | ||