Over operating free-air temperature range (unless otherwise noted).(1)
|
MIN |
MAX |
UNIT |
| VS |
Supply voltage (total bipolar supplies)(4) |
|
±14 |
V |
| VIN |
Input
voltage |
VS–
– 0.5 |
VS+ + 0.5 |
V |
| VIN,Diff |
Differential input voltage(2) |
|
±7 |
V |
| II |
Continuous input current |
|
±10 |
mA |
| IO |
Continuous output current(3) |
TA =
–40℃ to +85℃ |
|
±40 |
mA |
| TA =
125℃ |
|
±15 |
mA |
| PD |
Continuous power dissipation |
See
Section 6.4 |
|
| TJ |
Junction temperature |
|
150 |
°C |
| Tstg |
Storage temperature |
–65 |
125 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not imply functional operation of the device at
these or any other conditions beyond those listed under Recommended Operating
Conditions. If used outside the Recommended Operating Conditions but within
the Absolute Maximum Ratings, the device may not be fully functional, and this may
affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) Equal to the lower of ±7 V or total supply voltage.
(3) Long-term continuous output current for electromigration limits.
(4) VS is the total supply voltage given by VS = VS+ – VS– .