ZHCSK12A July 2019 – October 2019 TLV320ADC6140
PRODUCTION DATA.
This register is configuration register 4 for channel 8 (for the digital microphone PDM input only).
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CH8_PCAL[7:0] | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | CH8_PCAL[7:0] | R/W | 0h | Channel 8 phase calibration with modulator clock resolution.
0d = No phase calibration 1d = Phase calibration delay is set to one cycle of the modulator clock 2d = Phase calibration delay is set to two cycles of the modulator clock 3d to 254d = Phase calibration delay as per configuration 255d = Phase calibration delay is set to 255 cycles of the modulator clock |