ZHCSJR3B February 2019 – November 2019 BQ25887
PRODUCTION DATA.
REG1E is shown in Figure 54 and described in Table 38.
Return to Summary Table.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Field | VBAT_ADC[7:0] | |||||||
| Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
|---|---|---|---|---|---|---|
| 7 | VBAT_ADC[7] | R | Yes | No | 128 mV | VBAT Voltage reading:
Range: 0 V – 10 V |
| 6 | VBAT_ADC[6] | R | Yes | No | 64 mV | |
| 5 | VBAT_ADC[5] | R | Yes | No | 32 mV | |
| 4 | VBAT_ADC[4] | R | Yes | No | 16 mV | |
| 3 | VBAT_ADC[3] | R | Yes | No | 8 mV | |
| 2 | VBAT_ADC[2] | R | Yes | No | 4 mV | |
| 1 | VBAT_ADC[1] | R | Yes | No | 2 mV | |
| 0 | VBAT_ADC[0] | R | Yes | No | 1 mV | |