ZHCSJA1H April   2010  – December 2024 DLP5500

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. 说明(续)
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Storage Conditions
    3. 6.3  ESD Ratings
    4. 6.4  Recommended Operating Conditions
    5. 6.5  Thermal Information
    6. 6.6  Electrical Characteristics
    7. 6.7  Timing Requirements
    8. 6.8  System Mounting Interface Loads
    9. 6.9  Micromirror Array Physical Characteristics
    10. 6.10 Micromirror Array Optical Characteristics
    11. 6.11 Window Characteristics
    12. 6.12 Chipset Component Usage Specification
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Video Modes
      2. 7.4.2 Structured Light Modes
        1. 7.4.2.1 Static Image Buffer Mode
        2. 7.4.2.2 Real Time Structured Light Mode
    5. 7.5 Window Characteristics and Optics
      1. 7.5.1 Optical Interface and System Image Quality
      2. 7.5.2 Numerical Aperture and Stray Light Control
      3. 7.5.3 Pupil Match
      4. 7.5.4 Illumination Overfill
    6. 7.6 Micromirror Array Temperature Calculation
      1. 7.6.1 Package Thermal Resistance
      2. 7.6.2 Case Temperature
      3. 7.6.3 Micromirror Array Temperature Calculation for Uniform Illumination
    7. 7.7 Micromirror Landed-on/Landed-Off Duty Cycle
      1. 7.7.1 Definition of Micromirror Landed-On/Landed-Off Duty Cycle
      2. 7.7.2 Landed Duty Cycle and Useful Life of the DMD
      3. 7.7.3 Landed Duty Cycle and Operational DMD Temperature
      4. 7.7.4 Estimating the Long-Term Average Landed Duty Cycle of a Product or Application
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 DLP5500 System Interface
  10. Power Supply Recommendations
    1. 9.1 DMD Power-Up and Power-Down Procedures
  11. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Impedance Requirements
      2. 10.1.2 PCB Signal Routing
      3. 10.1.3 Fiducials
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Related Documentation
    4. 11.4 支持资源
    5. 11.5 Trademarks
    6. 11.6 静电放电警告
    7. 11.7 术语表
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MINNOMMAXUNIT
SUPPLY VOLTAGES(1) (2)
VCCSupply voltage for LVCMOS core logic3.153.33.45V
VCCISupply voltage for LVDS receivers3.153.33.45V
VCC2Mirror electrode and HVCMOS supply voltage (1)(2)8.258.58.75V
|VCCI–VCC|Supply voltage delta (absolute value) (3)0.3V
VMBRSTMicromirror clocking pulse voltages-2726.5V
LVCMOS PINS
VIHHigh level Input voltage (4)1.72.5VCC + 0.15V
VILLow level Input voltage(4)– 0.30.7V
IOHHigh level output current at VOH = 2.4 V–20mA
IOLLow level output current at VOL = 0.4 V15mA
TPWRDNZPWRDNZ pulse width(5)10ns
SCP INTERFACE
ƒclockSCP clock frequency(6)500kHz
tSCP_SKEWTime between valid SCPDI and rising edge of SCPCLK(7)–800800ns
tSCP_DELAYTime between valid SCPDO and rising edge of SCPCLK(7)700ns
tSCP_BYTE_INTERVALTime between consecutive bytes1µs
tSCP_NEG_ENZTime between falling edge of SCPENZ and the first rising edge of SCPCLK30ns
tSCP_PW_ENZSCPENZ inactive pulse width (high level)1µs
tSCP_OUT_ENTime required for SCP output buffer to recover after SCPENZ (from tri-state)1.5ns
ƒclockSCP circuit clock oscillator frequency (8)9.611.1MHz
LVDS INTERFACE
ƒclockClock frequency for LVDS interface, DCLK (all channels)200MHz
|VID|Input differential voltage (absolute value)(9)100400600mV
VCMCommon mode (9)1200mV
VLVDSLVDS voltage(9)02000mV
tLVDS_RSTZTime required for LVDS receivers to recover from PWRDNZ10ns
ZINInternal differential termination resistance95105Ω
ZLINELine differential impedance (PWB/trace)90100110Ω
ENVIRONMENTAL (10)
TDMDLong-term DMD temperature (operational) (11) (12) (16)1040 to 70(12)°C
Short-term DMD temperature (operational)(11) (17)–2075°C
TWINDOWWindow temperature – operational(13)90°C
TCERAMIC-WINDOW-DELTADelta ceramic-to-window temperature -operational (13) (14)30°C
Long-term dew point (operational & non-operational)24°C
Short-term dew point(16) (18) (operational & non-operational)28°C
ILLUVIllumination, wavelength < 420 nm0.68mW/cm2
ILLVISIllumination, wavelengths between 420 and 700 nmThermally Limited(15)mW/cm2
ILLIRIllumination, wavelength > 700 nm10mW/cm2
Supply voltages VCC, VCCI, VOFFSET, VBIAS, and VRESET are all required for proper DMD operation. VSS must also be connected.
VOFFSET supply transients must fall within specified max voltages.
To prevent excess current, the supply voltage delta |VCCI – VCC| must be less than the specified limit.
Tester Conditions for VIH and VIL:
Frequency = 60MHz. Maximum Rise Time = 2.5ns at (20% to 80%)
Frequency = 60MHz. Maximum Fall Time = 2.5ns at (80% to 20%)
PWRDNZ input pin resets the SCP and disables the LVDS receivers. PWRDNZ input pin overrides SCPENZ input pin and tri-states the SCPDO output pin.
The SCP clock is a gated clock. The duty cycle shall be 50% ± 10%. SCP parameter is related to the frequency of DCLK.
Refer to Figure 6-3.
SCP internal oscillator is specified to operate all SCP registers. For all SCP operations, DCLK is required.
Refer to Figure 6-5, Figure 6-6, and Figure 6-7.
Optimal, long-term performance and optical efficiency of the Digital Micromirror Device (DMD) can be affected by various application parameters, including illumination spectrum, illumination power density, micromirror landed duty-cycle, ambient temperature (storage and operating), DMD temperature, ambient humidity (storage and operating), and power on or off duty cycle. TI recommends that application-specific effects be considered as early as possible in the design cycle.
DMD Temperature is the worst-case of any thermal test point in Figure 7-4, or the active array as calculated by the Section 7.6.3.
Per Figure 6-1, the maximum operational case temperature should be derated based on the micromirror landed duty cycle that the DMD experiences in the end application. Refer to Section 7.7 for a definition of micromirror landed duty cycle.
Window temperature as measured at thermal test points TP2, TP3, TP4, and TP5 in Figure 7-4.The locations of thermal test points TP2, TP3, TP4, and TP5 in Figure 7-4 are intended to measure the highest window edge temperature. If a particular application causes another point on the window edge to be at a higher temperature, a test point should be added to that location.
Ceramic package temperature as measured at test point 1 (TP 1) in Figure 7-4.
Refer to Section 6.5 and Section 7.6.
Long-term is defined as the average over the usable life of the device.
Short-term is defined as less than 60 cumulative days over the usable life of the device.
Dew points beyond the specified long-term dew point (operating, non-operating, or storage) are for short-term conditions only, where short-term is defined as< 60 cumulative days over the usable life of the device.
DLP5500 Max Recommended DMD Temperature—Derating CurveFigure 6-1 Max Recommended DMD Temperature—Derating Curve