ZHCSIU3 September 2018 ADS1235
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ANALOG INPUTS | |||||||
| Absolute input current | PGA mode, V(AINx) = 2.5 V | 4 | 6 | nA | |||
| PGA bypass | 200 | ||||||
| Absolute input current drift | 0.01 | nA/°C | |||||
| Differential input current | PGA mode, VIN = 39 mV | ±0.1 | nA | ||||
| PGA mode, VIN = 2.5 V | –3 | ±1 | 3 | ||||
| PGA and Chop modes, VIN = 2.5 V(5) | ±5 | ||||||
| PGA bypass, VIN = 2.5 V | ±40 | ||||||
| Differential input current drift | 0.05 | nA/°C | |||||
| Differential input impedance | PGA mode | 1 | GΩ | ||||
| PGA bypass | 50 | MΩ | |||||
| Crosstalk | 0.1 | µV/V | |||||
| PGA | |||||||
| Gain settings | 1, 64, 128 | V/V | |||||
| Antialias filter frequency | CCAPP, CAPN = 4.7 nF | 60 | kHz | ||||
| Output voltage monitor | Low threshold | AVSS + 0.2 | V | ||||
| High threshold | AVDD – 0.2 | ||||||
| PERFORMANCE | |||||||
| Resolution | No missing codes | 24 | Bits | ||||
| Equivalent input noise density | Gain = 64 and 128 | 8 | nV/√Hz | ||||
| DR | Data rate | 2.5 | 7200 | SPS | |||
| Noise performance | See Table 1 | ||||||
| INL | Integral non-linearity | Gain = 1, 64 and 128 | –10 | ±2 | 10 | ppmFSR | |
| VOS | Offset voltage | TA = 25°C | –350 / Gain – 5 | ±50 / Gain | 350 / Gain + 5 | µV | |
| Chop mode | –0.5 / Gain – 0.05 | ±0.2 / Gain | 0.5 / Gain + 0.05 | ||||
| After calibration | on the level of noise | ||||||
| Offset voltage drift | Gain = 1 | 100 | 350 | nV/°C | |||
| Gain = 64 and 128 | 10 | 50 | |||||
| Chop mode, gain = 1, 64 and 128 | 1 | 5 | |||||
| GE | Gain error | TA = 25°C | –0.5% | ±0.05% | 0.5% | ||
| After calibration | on the level of noise | ||||||
| Gain drift | 0.5 | 4 | ppm/°C | ||||
| NMRR | Normal-mode rejection ratio(1) | See Table 5 | |||||
| CMRR | Common-mode rejection ratio(2) | Data rate = 20 SPS | 130 | dB | |||
| Data rate = 400 SPS | 105 | 115 | |||||
| PSRR | Power-supply rejection ratio(3) | AVDD and AVSS | 90 | 100 | dB | ||
| DVDD | 100 | 120 | |||||
| INTERNAL OSCILLATOR | |||||||
| fCLK | Frequency | 7.3728 | MHz | ||||
| Accuracy | –2% | ±0.5% | 2% | ||||
| VOLTAGE REFERENCE INPUTS | |||||||
| Reference input current | 500 | nA | |||||
| Input current vs voltage | 100 | nA/V | |||||
| Input current drift | 0.1 | nA//V/°C | |||||
| Input impedance | Differential | 5 | MΩ | ||||
| Low voltage monitor | Threshold low | 0.4 | 0.6 | V | |||
| TEMPERATURE SENSOR | |||||||
| Sensor voltage | TA = 25°C | 122.4 | mV | ||||
| Temperature coefficient | 420 | µV/°C | |||||
| GENERAL-PURPOSE INPUTS/OUTPUTS (GPIOs)(6) | |||||||
| VOL | Low-level output voltage | IOL = –1 mA | 0.2 · AVDD | V | |||
| VOH | High-level output voltage | IOH = 1 mA | 0.8 · AVDD | V | |||
| VIL | Low-level input voltage | 0.3 · AVDD | V | ||||
| VIH | High-level input voltage | 0.7 · AVDD | V | ||||
| Input hysteresis | 0.5 | V | |||||
| DIGITAL INPUTS/OUTPUTS (Other than GPIOs) | |||||||
| VOL | Low-level output voltage | IOL = –1 mA | 0.2 · DVDD | V | |||
| IOL = –8 mA | 0.2 · DVDD | ||||||
| VOH | High-level output voltage | IOH = 1 mA | 0.8 · DVDD | V | |||
| IOH = 8 mA | 0.75 · DVDD | ||||||
| VIL | Low-level input voltage | 0.3 · DVDD | V | ||||
| VIH | High-level input voltage | 0.7 · DVDD | V | ||||
| Input hysteresis | 0.1 | V | |||||
| Input leakage | VIH or VIL | –10 | 10 | µA | |||
| POWER SUPPLY | |||||||
| IAVDD
IAVSS |
Analog supply current | PGA bypass | 2.7 | 4.5 | mA | ||
| PGA mode, gain = 64 and 128 | 4.3 | 6.5 | |||||
| Power-down mode | 2 | 8 | µA | ||||
| IDVDD | Digital supply current | 0.4 | 0.65 | mA | |||
| Power-down mode(4) | 30 | 50 | µA | ||||
| PD | Power dissipation | PGA mode | 23 | 35 | mW | ||
| Power-down mode | 0.1 | 0.2 | |||||