ZHCSIU3 September 2018 ADS1235
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | CHOP[1:0] | CONVRT | DELAY[3:0] | ||||
| R/W-0h | R/W-0h | R/W-0h | R/W-1h | ||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | 0 | R/W | 0h |
Reserved Always write 0 |
| 6:5 | CHOP[1:0] | R/W | 0h |
Chop and AC-Bridge Excitation Modes Select the Chop and ac-bridge excitation modes. 00: Normal mode (default) 01: Chop mode 10: 2-wire ac-bridge excitation mode 11: 4-wire ac-bridge excitation mode |
| 4 | CONVRT | R/W | 0h | ADC Conversion Mode
Select the ADC conversion mode. 0: Continuous conversions (default) 1: Pulse (one shot) conversion |
| 3:0 | DELAY[3:0] | R/W | 1h |
Conversion Start Delay Program the time delay at conversion start. Delay values are with fCLK = 7.3728 MHz. 0000: 0 µs 0001: 50 µs (default) 0010: 59 µs 0011: 67 µs 0100: 85 µs 0101: 119 µs 0110: 189 µs 0111: 328 µs 1000: 605 µs 1001: 1.16 ms 1010: 2.27 ms 1011: 4.49 ms 1100: 8.93 ms 1101: 17.8 ms 1110, 1111: Reserved |