ZHCSIJ5C August 2018 – June 2019 ADS9224R , ADS9234R
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| CONVERSION CONTROL AND DATA TRANSFER (See Figure 1 and Figure 2) | |||||
| tD_CONVST_CS | Delay time: CONVST high to CS Falling for zero cycle latency (zone 1 transfer) | tDRDY(2) | ns | ||
| tCYCLE | Time between two adjacent CONVST rising edges for zero cycle latency (zone 1 transfer) | tDRDY+tREAD(3) | ns | ||
| Time between two adjacent CONVST rising edges for zone 2 transfer, ADS9224R | 333 | ns | |||
| Time between two adjacent CONVST rising edges for zone 2 transfer, ADS9234R | 285 | ||||
| fSAMPLE | Sampling rate, ADS9224R | 3 | MSPS | ||
| Sampling rate, ADS9234R | 3.5 | ||||
| tACQ | Acquisition time | 140 | ns | ||
| tD_CONVST_CS | Delay time: CONVST high to CS falling for zone 2 transfer | 15 | 180 | ns | |
| tWL_CONVST | Pulse duration : CONVST low | 15 | ns | ||
| tWH_CONVST | Pulse duration : CONVST high | 15 | ns | ||
| SPI-COMPATIBLE AND PARALLEL BYTE PROTOCOL (See Figure 3) | |||||
| tCLK | Serial clock time period | 1/ fCLK | |||
| tPH_CLK | SCLK high time | 0.45 × tCLK | 0.55 × tCLK | ns | |
| tPL_CLK | SCLK low time | 0.45 × tCLK | 0.55 × tCLK | ns | |
| tSU_CSCK | Setup time: CS faling to first SCLK capture edge | 12 | ns | ||
| tSU_CKDI | Setup Time: SDI data valid to SCLK capture edge | 2.5 | ns | ||
| tHT_CKDI | Hold Time: SCLK capture edge to previous data valid on SDI | 1.5 | ns | ||
| tHT_CKCS | Delay Time: last SCLK capture edge to CS rising | 14 | ns | ||
| fCLK | Serial clock frequency for SPI protocols with single data rate | 60 | MHz | ||
| Serial clock frequency for SPI protocols with double data rate | 22 | MHz | |||
| Serial clock frequency for parallel byte protocol | 45 | MHz | |||
| CLOCK RE-TIMER PROTOCOL WITH STROBE = SCLK (EXTERNAL CLOCK)(1)(See Figure 4) | |||||
| fCLK | Serial clock frequency with single data rate | 60 | MHz | ||
| Serial clock frequency with double data rate | 22 | MHz | |||
| ASYNCHRONOUS RESET AND POWER-DOWN TIMING (See Figure 6) | |||||
| tWL-RST | Pulse duration (low) for reset | 50 | 500 | ns | |
| tWL-PD-min | Minimum pulse duration (low) for power-down | 1000 | ns | ||