ZHCSIF8I December   2015  – August 2024 DLPC230-Q1 , DLPC231-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Electrical Characteristics for Fixed Voltage I/O
    7. 5.7  DMD High-Speed SubLVDS Electrical Characteristics
    8. 5.8  DMD Low-Speed SubLVDS Electrical Characteristics
    9. 5.9  OpenLDI LVDS Electrical Characteristics
    10. 5.10 Power Dissipation Characterisics
    11. 5.11 System Oscillators Timing Requirements
    12. 5.12 Power Supply and Reset Timing Requirements
    13. 5.13 Parallel Interface General Timing Requirements
    14. 5.14 OpenLDI Interface General Timing Requirements
    15. 5.15 Parallel/OpenLDI Interface Frame Timing Requirements
    16. 5.16 Host/Diagnostic Port SPI Interface Timing Requirements
    17. 5.17 Host/Diagnostic Port I2C Interface Timing Requirements
    18. 5.18 Flash Interface Timing Requirements
    19. 5.19 TPS99000-Q1 SPI Interface Timing Requirements
    20. 5.20 TPS99000-Q1 AD3 Interface Timing Requirements
    21. 5.21 DLPC23x-Q1 I2C Port Interface Timing Requirements
    22. 5.22 Chipset Component Usage Specification
  7. 6 Parameter Measurement Information
    1. 6.1 HOST_IRQ Usage Model
    2. 6.2 Input Source
      1. 6.2.1 Supported Input Sources
      2. 6.2.2 Parallel Interface Supported Data Transfer Formats
        1. 6.2.2.1 OpenLDI Interface Supported Data Transfer Formats
          1. 6.2.2.1.1 OpenLDI Interface Bit Mapping Modes
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Parallel Interface
      2. 7.3.2  OpenLDI Interface
      3. 7.3.3  DMD (SubLVDS) Interface
      4. 7.3.4  Serial Flash Interface
      5. 7.3.5  Serial Flash Programming
      6. 7.3.6  Host Command and Diagnostic Processor Interfaces
      7. 7.3.7  GPIO Supported Functionality
      8. 7.3.8  Built-In Self Test (BIST)
      9. 7.3.9  EEPROMs
      10. 7.3.10 Temperature Sensor
      11. 7.3.11 Debug Support
    4. 7.4 Device Functional Modes
      1. 7.4.1 Standby Mode
      2. 7.4.2 Display Mode
      3. 7.4.3 Calibration Mode
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Head-Up Display
        1. 8.2.1.1 Design Requirements
      2. 8.2.2 Headlight
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Headlight Video Input
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Supply Management
      2. 8.3.2 Hot Plug Usage
      3. 8.3.3 Power Supply Filtering
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1  PCB Layout Guidelines for Internal ASIC PLL Power
        2. 8.4.1.2  DLPC23x-Q1 Reference Clock
          1. 8.4.1.2.1 Recommended Crystal Oscillator Configuration
        3. 8.4.1.3  DMD Interface Layout Considerations
        4. 8.4.1.4  General PCB Recommendations
        5. 8.4.1.5  General Handling Guidelines for Unused CMOS-Type Pins
        6. 8.4.1.6  Maximum Pin-to-Pin, PCB Interconnects Etch Lengths
        7. 8.4.1.7  Number of Layer Changes
        8. 8.4.1.8  Stubs
        9. 8.4.1.9  Terminations
        10. 8.4.1.10 Routing Vias
        11. 8.4.1.11 Layout Examples
      2. 8.4.2 Thermal Considerations
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 第三方产品免责声明
      2. 9.1.2 Device Nomenclature
        1. 9.1.2.1 Device Markings DLPC230-Q1 or DLPC230S-Q1
        2. 9.1.2.2 Device Markings DLPC231-Q1 or DLPC231S-Q1
        3. 9.1.2.3 Video Timing Parameter Definitions
    2. 9.2 Trademarks
    3. 9.3 静电放电警告
    4. 9.4 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

GPIO Supported Functionality

The DLPC23x-Q1 provides 32 general purpose I/O that are available to support a variety of functions for a number of different product configurations. In general, most of these I/O will only support one specific function based on a specific product configuration, although that function can be different for a different product configuration. There are also a few of these I/O that have been reserved for use by the Host for whatever function they can require. In addition, most of these I/O can also be made available for TI test and debug use. Definitions for the HUD and Headlight product configurations are shown in Table 7-7 and Table 7-8.

Table 7-7 GPIO Supported Functionality - HUD Product Configuration
GPIOSIGNAL NAMEDESCRIPTION (1)
GPIO_00PMIC_CNTRL_OUT (input)LED control feedback from the TPS99000-Q1. An external pulldown resistor must be used (connects to TPS99000-Q1 Drive Enable).
GPIO_01PMIC_SEQ_STRT (output)Sequence start output from the DLPC23x-Q1. This must be connected to the TPS99000-Q1 to time LED related actions and shadow TPS99000-Q1 configuration registers. An external pulldown resistor must be used.
GPIO_02PMIC_COMP_OUT (input)LED optical comparison feedback. This is used to count light pulses during each frame. This signal is active-low. An external pulldown resistor must be used.
GPIO_03PMIC_LED_SEN (output)LED Shunt Enable - shunts current from LEDs to allow faster LED turn-off. An external pulldown resistor must be used.
GPIO_04PMIC_LED_DEN (output)LED FET Drive Enable - enables LED current switching and defines LED pulse length. An external pulldown resistor must be used.
GPIO_05Reserved for Future UseAn external pulldown resistor must be used
GPIO_06Host AvailableAvailable for general host use through host commands
GPIO_07Host AvailableAvailable for general host use through host commands
GPIO_08Host AvailableAvailable for general host use through host commands
GPIO_09Reserved for Future UseAn external pulldown resistor must be used
GPIO_10Reserved for Future UseAn external pulldown resistor must be used
GPIO_11Reserved for Future UseAn external pulldown resistor must be used
GPIO_12Reserved for Future UseAn external pulldown resistor must be used
GPIO_13Reserved for Future UseAn external pulldown resistor must be used
GPIO_14Reserved for Future UseAn external pulldown resistor must be used
GPIO_15PMIC_WD1 (output)Periodic signal that the DLPC23x-Q1 processor generates during normal operation. TPS99000-Q1 monitors this signal and reports if this signal stops pulsing. An external pulldown resistor must be used.
GPIO_16Reserved for Future UseAn external pulldown resistor must be used
GPIO_17Host AvailableAvailable for general host use through host commands
GPIO_18Reserved for Future UseAn external pulldown resistor must be used
GPIO_19Reserved for Future UseAn external pulldown resistor must be used
GPIO_20Reserved for Future UseAn external pulldown resistor must be used
GPIO_21Reserved for Future UseAn external pulldown resistor must be used
GPIO_22Reserved for Future UseAn external pulldown resistor must be used
GPIO_23Reserved for Future UseAn external pulldown resistor must be used
GPIO_24Reserved for Future UseAn external pulldown resistor must be used
GPIO_25Reserved for Future UseAn external pulldown resistor must be used
GPIO_26Host AvailableAvailable for general host use through host commands
GPIO_27Host AvailableAvailable for general host use through host commands
GPIO_28Host AvailableAvailable for general host use through host commands
GPIO_29Host AvailableAvailable for general host use through host commands
GPIO_30Host AvailableAvailable for general host use through host commands
GPIO_31Host AvailableAvailable for general host use through host commands
TI recommends that all unused Host Available GPIO be configured as a logic '0' output and be left unconnected in the system. If this is not done, an external pulldown resistor (≤ 10 kΩ) must be used to avoid floating inputs.
Table 7-8 GPIO Supported Functionality - Headlight Product Configuration
GPIOSIGNAL NAMEDESCRIPTION (1)
GPIO_00HL_PWM0 (output)PWM 0 Output - This can be used for general purposes such as controlling the level of an external light source.
GPIO_01PMIC_SEQ_STRT (output)Sequence start output from the DLPC23x-Q1. This must be connected to the TPS99000-Q1 to time LED related actions and shadow TPS99000-Q1 configuration registers. An external pulldown resistor must be used.
GPIO_02HL_PWM1(output)PWM 1 Output - This can be used for general purposes such as controlling the level of an external light source.
GPIO_03Reserved for Future UseAn external pulldown resistor must be used
GPIO_04Reserved for Future UseAn external pulldown resistor must be used
GPIO_05Reserved for Future UseAn external pulldown resistor must be used
GPIO_06Host AvailableAvailable for general host use through host commands
GPIO_07Host AvailableAvailable for general host use through host commands
GPIO_08Host AvailableAvailable for general host use through host commands
GPIO_09Reserved for Future UseAn external pulldown resistor must be used
GPIO_10Reserved for Future UseAn external pulldown resistor must be used
GPIO_11Reserved for Future UseAn external pulldown resistor must be used
GPIO_12Reserved for Future UseAn external pulldown resistor must be used
GPIO_13Reserved for Future UseAn external pulldown resistor must be used
GPIO_14Reserved for Future UseAn external pulldown resistor must be used
GPIO_15PMIC_WD1 (output)Periodic signal that the DLPC23x-Q1 processor generates during normal operation. TPS99000-Q1 monitors this signal and reports if this signal stops pulsing. An external pulldown resistor must be used.
GPIO_16Reserved for Future UseAn external pulldown resistor must be used
GPIO_17HL_PWM2 (output)PWM 2 Output - This can be used for general purposes such as controlling the level of an external light source.
GPIO_18EXT_SMPLConnects to TPS99000-Q1 EXT_SMPL input. This sequence-aligned signal can be configured to trigger TPS99000-Q1 ADC sampling.
GPIO_19Reserved for Future UseAn external pulldown resistor must be used
GPIO_20Reserved for Future UseAn external pulldown resistor must be used
GPIO_21Reserved for Future UseAn external pulldown resistor must be used
GPIO_22Reserved for Future UseAn external pulldown resistor must be used
GPIO_23Reserved for Future UseAn external pulldown resistor must be used
GPIO_24Reserved for Future UseAn external pulldown resistor must be used
GPIO_25Reserved for Future UseAn external pulldown resistor must be used
GPIO_26Host AvailableAvailable for general host use through host commands
GPIO_27Host AvailableAvailable for general host use through host commands
GPIO_28Host AvailableAvailable for general host use through host commands
GPIO_29Host AvailableAvailable for general host use through host commands
GPIO_30Host AvailableAvailable for general host use through host commands
GPIO_31Host AvailableAvailable for general host use through host commands
TI recommends that all unused Host Available GPIO be configured as a logic '0' output and be left unconnected in the system. If this is not done, an external pulldown resistor (≤ 10 kΩ) must be used to avoid floating inputs.