ZHCSIF8I December   2015  – August 2024 DLPC230-Q1 , DLPC231-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Electrical Characteristics for Fixed Voltage I/O
    7. 5.7  DMD High-Speed SubLVDS Electrical Characteristics
    8. 5.8  DMD Low-Speed SubLVDS Electrical Characteristics
    9. 5.9  OpenLDI LVDS Electrical Characteristics
    10. 5.10 Power Dissipation Characterisics
    11. 5.11 System Oscillators Timing Requirements
    12. 5.12 Power Supply and Reset Timing Requirements
    13. 5.13 Parallel Interface General Timing Requirements
    14. 5.14 OpenLDI Interface General Timing Requirements
    15. 5.15 Parallel/OpenLDI Interface Frame Timing Requirements
    16. 5.16 Host/Diagnostic Port SPI Interface Timing Requirements
    17. 5.17 Host/Diagnostic Port I2C Interface Timing Requirements
    18. 5.18 Flash Interface Timing Requirements
    19. 5.19 TPS99000-Q1 SPI Interface Timing Requirements
    20. 5.20 TPS99000-Q1 AD3 Interface Timing Requirements
    21. 5.21 DLPC23x-Q1 I2C Port Interface Timing Requirements
    22. 5.22 Chipset Component Usage Specification
  7. 6 Parameter Measurement Information
    1. 6.1 HOST_IRQ Usage Model
    2. 6.2 Input Source
      1. 6.2.1 Supported Input Sources
      2. 6.2.2 Parallel Interface Supported Data Transfer Formats
        1. 6.2.2.1 OpenLDI Interface Supported Data Transfer Formats
          1. 6.2.2.1.1 OpenLDI Interface Bit Mapping Modes
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Parallel Interface
      2. 7.3.2  OpenLDI Interface
      3. 7.3.3  DMD (SubLVDS) Interface
      4. 7.3.4  Serial Flash Interface
      5. 7.3.5  Serial Flash Programming
      6. 7.3.6  Host Command and Diagnostic Processor Interfaces
      7. 7.3.7  GPIO Supported Functionality
      8. 7.3.8  Built-In Self Test (BIST)
      9. 7.3.9  EEPROMs
      10. 7.3.10 Temperature Sensor
      11. 7.3.11 Debug Support
    4. 7.4 Device Functional Modes
      1. 7.4.1 Standby Mode
      2. 7.4.2 Display Mode
      3. 7.4.3 Calibration Mode
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Head-Up Display
        1. 8.2.1.1 Design Requirements
      2. 8.2.2 Headlight
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Headlight Video Input
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Supply Management
      2. 8.3.2 Hot Plug Usage
      3. 8.3.3 Power Supply Filtering
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1  PCB Layout Guidelines for Internal ASIC PLL Power
        2. 8.4.1.2  DLPC23x-Q1 Reference Clock
          1. 8.4.1.2.1 Recommended Crystal Oscillator Configuration
        3. 8.4.1.3  DMD Interface Layout Considerations
        4. 8.4.1.4  General PCB Recommendations
        5. 8.4.1.5  General Handling Guidelines for Unused CMOS-Type Pins
        6. 8.4.1.6  Maximum Pin-to-Pin, PCB Interconnects Etch Lengths
        7. 8.4.1.7  Number of Layer Changes
        8. 8.4.1.8  Stubs
        9. 8.4.1.9  Terminations
        10. 8.4.1.10 Routing Vias
        11. 8.4.1.11 Layout Examples
      2. 8.4.2 Thermal Considerations
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 第三方产品免责声明
      2. 9.1.2 Device Nomenclature
        1. 9.1.2.1 Device Markings DLPC230-Q1 or DLPC230S-Q1
        2. 9.1.2.2 Device Markings DLPC231-Q1 or DLPC231S-Q1
        3. 9.1.2.3 Video Timing Parameter Definitions
    2. 9.2 Trademarks
    3. 9.3 静电放电警告
    4. 9.4 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

DLPC230-Q1 DLPC231-Q1 DLPC230 ZDQ Package324-Pin BGATop View
Note that there is one VCCK power ball located in the thermal ball array.
Figure 4-1 DLPC230 ZDQ Package
324-Pin BGA
Top View
DLPC230-Q1 DLPC231-Q1 DLPC231 ZEK Package324-Pin BGATop View Figure 4-2 DLPC231 ZEK Package
324-Pin BGA
Top View
Table 4-1 Pin Functions—Board Level Test, Debug, and Initialization
PIN I/O(1) DESCRIPTION
NAME

ZDQ324

ZEK324

RESETZ F3

F3

I7 Active low power-on reset for the DLPC23x-Q1. A low-to-high transition starts self-configuration and initialization of the ASIC.
('0' = Reset, '1' = Normal Operation)
All ASIC power and input clocks must be stable before this reset is deasserted high.
The signals listed below must be forced low by external pulldown, and will then be driven low as the power supplies stabilize with RESETZ asserted.
PMIC_LEDSEL_0, PMIC_LEDSEL_1, PMIC_LEDSEL_2, PMIC_LEDSEL_3, DMD_DEN_ARSTZ, PMIC_AD3_CLK, and PMIC_AD3_MOSI
All other bidirectional and output signals will be tristated while reset is asserted. External pullups or pulldowns must be added where necessary to protect external devices that can typically be driven by the ASIC to prevent device malfunction.
This pin includes hysteresis.
Specific timing requirements for this signal are shown in Section 5.12.
PMIC_PARKZ E3

E4

I7 DMD Park Control
('0' = Park, '1' = Un-Park)
The TI TPS99000-Q1 device is used to control this signal. As part of this function, it monitors power to the DLPC23x-Q1 watching for an imminent power loss condition, upon which it will drive the PMIC_PARKZ signal accordingly. The specific timing requirements for this signal are shown in Section 5.12.
HOST_IF_SEL R4

N1

B13,14 Selects which input interface port will be used for Host Command and Control. The port that is not selected as the Host Command and Control port will be available as a Diagnostic Processor monitoring port.
('0' = Host SPI, '1' = Host I2C)
This pin includes a weak internal pulldown. If a pullup is used to obtain a '1' value, the pullup value must be ≤ 8kΩ.
Tristated while RESETZ is asserted low, and is sampled as a host directive approximately 1.5µs after RESETZ is deasserted. It can be driven as an output for TI debug use after sampling.
HOST_SPI_MODE V1

P2

B13,14 Selects the SPI mode (clock phase and polarity) that will be used with the HOST SPI interface. This value is applicable regardless of whether the Host SPI interface is used for Host Command and Control, or for the Diagnostic Processor monitoring port.
('0' = SPI Mode 0 or 3, '1' = SPI Mode 1 or 2)
This pin includes a weak internal pulldown. If a pullup is used to obtain a '1' value, the pullup value must be ≤ 8kΩ.
Tristated while RESETZ is asserted low, and is sampled as a host directive approximately 1.5µs after RESETZ is deasserted. It can be driven as an output for TI debug use after sampling.
RTPPUB_ENZ AA3

U2

B13,14 TI internal use. Must be left unconnected. Includes a weak pulldown
CRCZ_CHKSUM_SEL AB3

V2

B13,14 Selects whether the Host will use 8-bit CRC or checksum on the Host Command and Control interface. This value is only applicable for the Host Command and Control interface. The value for the Diagnostic Processor monitoring port will be specified in Flash.
('0' = 8-bit CRC, '1' = 8-bit checksum)
This pin includes a weak internal pulldown. If a pullup is used to obtain a '1' value, the pullup value must be ≤ 8kΩ.
Tristated while RESETZ is asserted low, and is sampled as a host directive approximately 1.5µs after RESETZ is deasserted. It can be driven as an output for TI debug use after sampling.
ETM_TRACECLK AB6

R10

O13 TI internal use. Must be left unconnected (clock for Trace Debug)
ETM_TRACECTL AB7

R9

O13 TI internal use. Must be left unconnected (control for Trace Debug)
TSTPT_0 Y4

R3

B13,14 Test pin 0 / STAY-IN-BOOT:
Selects whether the system must stay in the Boot Application, or proceed with the normal load of the Main Application.
('0' = Load Main Application, '1' = Stay in Boot Application)
This pin includes a weak internal pulldown. If a pullup is being used to obtain a '1' value, the pullup value must be ≤ 8kΩ.
Tristated while RESETZ is asserted low, and is sampled as a host directive approximately 1.5µs after RESETZ is deasserted. It can be driven as an output for debug use after sampling as described in Section 7.3.11.
TSTPT_1 AA4

R4

B13,14 Test pin 1:
This pin must be externally pulled down, left open or unconnected. Includes a weak pulldown.
It can be driven as an output for debug use as described in Section 7.3.11.
TSTPT_2 Y5

R5

B13,14 Test pin 2:
This pin must be externally pulled down, left open or unconnected. Includes a weak pulldown.
It can be driven as an output for debug use as described in Section 7.3.11.
TSTPT_3 AA5

R7

B13,14 Test pin 3:
This pin must be externally pulled down, left open or unconnected. Includes a weak pulldown.
It can be driven as an output for debug use as described in Section 7.3.11.
TSTPT_4 Y6

P4

B13,14 Test pin 4:
This pin must be externally pulled down, left open or unconnected. Includes a weak pulldown.
It can be driven as an output for debug use as described in Section 7.3.11.
TSTPT_5 AA6

R8

B13,14 Test pin 5 / Spread Spectrum Disable:
Selects whether spread spectrum flash settings are used or whether spread spectrum clocking will be disabled.
('0' = Spread Spectrum Disabled, '1' = Use flash Spread Spectrum settings)
This pin includes a weak internal pulldown. If a pullup is being used to obtain a '1' value, the pullup value must be ≤ 8kΩ.
This signal is tristated while RESETZ is asserted low, and is sampled as a host directive approximately 1.5µs after RESETZ is deasserted. It can be driven as an output for debug use after sampling as described in Section 7.3.11.
TSTPT_6 Y7

P6

B13,14 Test pin 6:
An external pullup resistor must be used (≤ 8kΩ because pin includes a weak pulldown).
This signal is tristated while RESETZ is asserted low, and is sampled as a host directive approximately 1.5µs after RESETZ is deasserted. It can be driven as an output for debug use after sampling as described in Section 7.3.11.
TSTPT_7 AA7

P7

B13,14 Test pin 7:
This pin must be externally pulled down, left open or unconnected. Includes a weak pulldown.
It can be driven as an output for debug use as described in Section 7.3.11.
HWTEST_EN H3

J5

I14 Manufacturing test enable signal.
This signal must be connected directly to ground on the PCB.
Includes a weak internal pulldown and hysteresis
JTAGTCK G22

H17

I11 JTAG Serial Data Clock
Includes a weak internal pullup
JTAGTMS1 G21

H16

I11 JTAG Test Mode Select
Includes a weak internal pullup
JTAGTRSTZ L20

G16

I11 JTAG Reset
Includes a weak internal pullup and Hysteresis.
For normal operation, this pin must be pulled to ground through an external 8kΩ or less resistor. Failure to pull this pin low during normal operation will cause start-up and initialization problems.
For JTAG Boundary Scan, this pin must be pulled-up or left disconnected.
JTAGTDI K20

G17

I11 JTAG Serial Data In Includes a weak internal pullup
JTAGTDO1 J20

G15

B10,11 JTAG Serial Data Out
Includes a weak internal pullup
JTAGTDO2 H20 F18 B10,11 This pin must be left open or unconnected.
Includes a weak internal pullup
JTAGTDO3 G20

F17

B10,11 This pin must be left open or unconnected. Includes a weak internal pullup
JTAGTMS2 N20 H15 I11 This pin must be left open or unconnected. Includes a weak internal pullup. See Section 7.3.11 for important debug access considerations.
JTAGTMS3 M20 G18 I11 This pin must be left open or unconnected. Includes a weak internal pullup. See Section 7.3.11 for important debug access considerations.
See Table 4-10 for more information on I/O definitions.
Table 4-2 Pin Functions—Parallel Port Input Data and Control
PIN (1) I/O(2) DESCRIPTION
PARALLEL RGB MODE
NAME ZDQ324

ZEK324

PCLK R22

M18

I11 Pixel clock
VSYNC H21

J18

I11 Vsync(3)
HSYNC H22

H18

I11 Hsync(3)
DATEN P21

M17

I11 Data Valid
(TYPICAL RGB 888)
PDATA_0
PDATA_1
PDATA_2
PDATA_3
PDATA_4
PDATA_5
PDATA_6
PDATA_7
AA21
AA22
Y21
W21
Y22
V21
W22
U21
V17
U17
U18
T17
T18
R17
R18
P17
I11 Blue (bit weight 1)
Blue (bit weight 2)
Blue (bit weight 4)
Blue (bit weight 8)
Blue (bit weight 16)
Blue (bit weight 32)
Blue (bit weight 64)
Blue (bit weight 128)
(TYPICAL RGB 888)
PDATA_8
PDATA_9
PDATA_10
PDATA_11
PDATA_12
PDATA_13
PDATA_14
PDATA_15
V22
T21
U22
R21
T22
P22
N21
N22
P18
N18
P16
N16
N17
M16
L18
L17
I11 Green (bit weight 1)
Green (bit weight 2)
Green (bit weight 4)
Green (bit weight 8)
Green (bit weight 16)
Green (bit weight 32)
Green (bit weight 64)
Green (bit weight 128)
(TYPICAL RGB 888)
PDATA_16
PDATA_17
PDATA_18
PDATA_19
PDATA_20
PDATA_21
PDATA_22
PDATA_23
M22
M21
L22
L21
K22
K21
J22
J21
L16
K18
K17
K16
K15
J17
J16
J15
I11 Red (bit weight 1)
Red (bit weight 2)
Red (bit weight 4)
Red (bit weight 8)
Red (bit weight 16)
Red (bit weight 32)
Red (bit weight 64)
Red (bit weight 128)
Unused inputs must be grounded or pulled down to ground through an external resistor (≤ 10kΩ).
See Table 4-10 for more information on I/O definitions.
VSYNC and HSYNC polarity are software programmable.
Table 4-3 Pin Functions—OpenLDI Ports Input Data and Control
PIN (1)(2) I/O(3) DESCRIPTION
NAME ZDQ324

ZEK325

L1_CLK_P
L1_CLK_N
AB11
AA11
V6
U6
I18 OpenLDI (FPD Link I) Port 1 Clock Lane
L1_DATA0_P
L1_DATA0_N
L1_DATA1_P
L1_DATA1_N
L1_DATA2_P
L1_DATA2_N
L1_DATA3_P
L1_DATA3_N
AB9
AA9
AB10
AA10
AB12
AA12
AB13
AA13
V4
U4
V5
U5
V7
U7
V8
U8
I18 OpenLDI (FPD Link I) Port 1 Data Lanes: Intraport data lane swapping can be done on a product configuration basis to support board considerations.
L2_CLK_P
L2_CLK_N
AB17
AA17
V12
U12
I18 OpenLDI (FPD Link I) Port 2 Clock Lane
L2_DATA0_P
L2_DATA0_N
L2_DATA1_P
L2_DATA1_N
L2_DATA2_P
L2_DATA2_N
L2_DATA3_P
L2_DATA3_N
AB15
AA15
AB16
AA16
AB18
AA18
AB19
AA19
V10
U10
V11
U11
V13
U13
V14
U14
I18 OpenLDI (FPD Link I) Port 2 Data Lanes: Intraport data lane swapping can be done on a product configuration basis to support board considerations.
The system only supports the operational use of one port. As two ports are available, the host can select which port they wish to be active (to optimize board routing as an example).
The inputs for any unused ports must be left unconnected, and will be powered down by the system.
See Table 4-10 for more information on I/O definitions.
Table 4-4 Pin Functions—DMD Reset and Bias Control Interfaces
PIN (1)(2) I/O(3) DESCRIPTION
NAME ZDQ324

ZEK324

DMD_DEN_ARSTZ D11

D9

O1 DMD driver enable signal
('1' = Enabled, '0' = Reset)
This signal will be driven low after the DMD is parked and before power is removed from the DMD. If the 1.8V power to the DLPC23x-Q1 is independent of the 1.8V power to the DMD, then an external pulldown resistor (≤ 2.2kΩ) must be used to hold the signal low in the event DLPC23x-Q1 power is inactive while DMD power is applied.
DMD_LS0_CLK C11 C9 O2 TI internal use. Must be left unconnected
DMD_LS0_WDATA C10 D8 O2 TI internal use. Must be left unconnected
DMD_LS0_RDATA C9

C7

I3 DMD, low-speed single-ended serial read data
DMD_LS1_RDATA C8

C8

I3 DMD, low-speed single-ended serial read data (Training data response for second port of DMD)
DMD_LS0_CLK_P
DMD_LS0_CLK_N
B12
A12
B10
A10
O4 DMD low-speed differential interface clock
DMD_LS0_WDATA_P
DMD_LS0_WDATA_N
B11
A11
B9
A9
O4 DMD low-speed differential interface write data
The low-speed write control interface to the DMD is differential.
All control interface reads will make use of the single-ended low-speed signals. The read data will be clocked by the write clock .
See Table 4-10 for more information on I/O definitions.
Table 4-5 Pin Functions—DMD SubLVDS Interfaces
PIN I/O(1) DESCRIPTION
NAME ZDQ324

ZEK324

DMD_HS0_CLK_P
DMD_HS0_CLK_N
B17
A17
B15
A15
O4 DMD high-speed interface, Port 0 Clock Lane.
DMD_HS0_WDATA0_P
DMD_HS0_WDATA0_N
DMD_HS0_WDATA1_P
DMD_HS0_WDATA1_N
DMD_HS0_WDATA2_P
DMD_HS0_WDATA2_N
DMD_HS0_WDATA3_P
DMD_HS0_WDATA3_N
DMD_HS0_WDATA4_P
DMD_HS0_WDATA4_N
DMD_HS0_WDATA5_P
DMD_HS0_WDATA5_N
DMD_HS0_WDATA6_P
DMD_HS0_WDATA6_N
DMD_HS0_WDATA7_P
DMD_HS0_WDATA7_N
B21
A21
B20
A20
B19
A19
B18
A18
B16
A16
B15
A15
B14
A14
B13
A13
D17
D18
C17
C18
B17
A17
B16
A16
B14
A14
B13
A13
B12
A12
B11
A11
O4 DMD high-speed interface, Port 0 Data Lanes: The true numbering and application of the DMD_HS_DATA pins are software configuration dependent as discussed in Section 7.3.3.
DMD_HS1_CLK_P
DMD_HS1_CLK_N
B6
A6
B4
A4
O4 DMD high-speed interface, Port 1 Clock Lane
DMD_HS1_WDATA0_P
DMD_HS1_WDATA0_N
DMD_HS1_WDATA1_P
DMD_HS1_WDATA1_N
DMD_HS1_WDATA2_P
DMD_HS1_WDATA2_N
DMD_HS1_WDATA3_P
DMD_HS1_WDATA3_N
DMD_HS1_WDATA4_P
DMD_HS1_WDATA4_N
DMD_HS1_WDATA5_P
DMD_HS1_WDATA5_N
DMD_HS1_WDATA6_P
DMD_HS1_WDATA6_N
DMD_HS1_WDATA7_P
DMD_HS1_WDATA7_N
B2
A2
B3
A3
B4
A4
B5
A5
B7
A7
B8
A8
B9
A9
B10
A10
D2
D1
C2
C1
B2
A2
B3
A3
B5
A5
B6
A6
B7
A7
B8
A8
O4 DMD high-speed interface, Port 1 Data Lanes: The true numbering and application of the DMD_HS_DATA pins are software configuration dependent as discussed in Section 7.3.3.
See Table 4-10 for more information on I/O definitions.
Table 4-6 Pin Functions—Peripheral Interfaces
PIN I/O(1) DESCRIPTION
NAME ZDQ324

ZEK324

HOST_IRQ(2) T20

N15

O10 Host interrupt (output active HIGH)
This signal is used to indicate that the DLPC23x-Q1 has detected a serious error for which the ASIC has initiated an Emergency Shutdown. This is discussed further in Section 6.1.
The DLPC23x-Q1 tristates this output during reset. An external pulldown (≤ 10kΩ) is required to drive this signal to its inactive state.
HOST_IIC_SCL R20

M15

B12 I2C Port, Host Command and Control to ASIC, SCL (bidirectional, open-drain): An external pullup is required.
HOST_IIC_SDA P20

L15

B12 I2C Port, Host Command and Control to ASIC, SDA (bidirectional, open-drain): An external pullup is required.
HOST_SPI_CLK Y20

U16

I11 SPI Port, Host Command and Control to ASIC, clock
HOST_SPI_CSZ W20

T16

I11 SPI Port, Host Command and Control to ASIC, chip select (active low input)
An external pullup resistor (≤ 2.2kΩ) is required to avoid a floating chip select input to the ASIC.
HOST_SPI_DIN V20

R16

I11 SPI Port, Host Command and Control to ASIC, receive data in
HOST_SPI_DOUT U20

P15

O10 SPI Port, Host Command and Control to ASIC, transmit data out
FLSH_SPI_CSZ Y1

T1

O8 SPI Port, Control Interface to Flash device, chip select (active low output)
An external pullup resistor (≤ 10kΩ) is required to avoid a floating chip select input to the Flash.
FLSH_SPI_CLK W1

U1

O8 SPI Port, Control Interface to Flash device, clock
FLSH_SPI_DIO_0 V2

P1

B8,9 SPI Port, Control Interface to Flash device, transmit and receive data
An external pullup resistor (≤ 10kΩ) is required.
FLSH_SPI_DIO_1 W2

R2

B8,9 SPI Port, Control Interface to Flash device, transmit and receive data
An external pullup resistor (≤ 10kΩ) is required.
FLSH_SPI_DIO_2 Y2

R1

B8,9 SPI Port, Control Interface to Flash device, transmit and receive data
An external pullup resistor (≤ 3.3kΩ) is required.
FLSH_SPI_DIO_3 W3

T2

B8,9 SPI Port, Control Interface to Flash device, transmit and receive data
An external pullup resistor (≤ 3.3kΩ) is required.
PMIC_INTZ(2) G3

E2

I7 TPS99000-Q1 interrupt (input with hysteresis)
The ASIC provides a weak internal pullup.
PMIC_SPI_CLK E1

F5

O6 SPI Port, General Control Interface to TPS99000-Q1, clock
PMIC_SPI_CSZ0 E2

G4

O6 SPI Port, General Control Interface to TPS99000-Q1, chip select 0 (active low output)
An external pullup resistor (≤ 10kΩ) must be used to avoid floating chip select inputs to the external SPI device during ASIC reset assertion.
PMIC_SPI_DIN F1

E3

I7 SPI Port, General Control Interface to TPS99000-Q1, receive data in
PMIC_SPI_DOUT D1

E5

O6 SPI Port, General Control Interface to TPS99000-Q1, transmit data out
PMIC_AD3_CLK H2

G1

O20 Sequencer Clock / TPS99000-Q1 primary system clock
An external pulldown resistor (≤ 10kΩ) must be used to avoid uncontrolled behavior during ASIC reset assertion.
PMIC_AD3_MISO J2

G2

I14 Measurement control interface to TPS99000-Q1, receive data in
PMIC_AD3_MOSI J1

G3

O20 Measurement control interface to TPS99000-Q1, transmit data out
An external pulldown resistor (≤ 10kΩ) must be used to avoid uncontrolled behavior during ASIC reset assertion.
PMIC_LEDSEL_0 F2

F4

O6 LED Control Interface to TPS99000-Q1
An external pulldown resistor (≤ 10kΩ) must be used to avoid uncontrolled illumination during ASIC reset assertion.
PMIC_LEDSEL_1 G1

E1

O6 LED Control Interface to TPS99000-Q1
An external pulldown resistor (≤ 10kΩ) must be used to avoid uncontrolled illumination during ASIC reset assertion.
PMIC_LEDSEL_2 G2

F2

O6 LED Control Interface to TPS99000-Q1
An external pulldown resistor (≤ 10kΩ) must be used to avoid uncontrolled illumination during ASIC reset assertion.
PMIC_LEDSEL_3 H1

F1

O6 LED Control Interface to TPS99000-Q1
An external pulldown resistor (≤ 10kΩ) must be used to avoid uncontrolled illumination during ASIC reset assertion.
MSTR_SDA AB5

T7

B15 I2C Port, SDA. (bidirectional, open-drain)
An external pullup is required. Typical use of the Master I2C port is communication with temperature sensing devices and an optional EEPROM. The Master I2C I/Os are powered by VCC3IO (3.3V only).
MSTR_SCL AB4

R6

B15 I2C Port, SCL. (bidirectional, open-drain)
An external pullup is required. Typical use of the Master I2C port is communication with temperature sensing devices and an optional EEPROM. The Master I2C I/Os are powered by VCC3IO (3.3V only).
See Table 4-10 for more information on I/O definitions.
For more information about usage, see Section 6.1.
Table 4-7 Pin Functions—GPIO Peripheral Interface
PIN (1)(3) I/O(2) DESCRIPTION
NAME ZDQ324

ZEK324

GPIO_31 D22

E15

B20,14 General purpose I/O 31
GPIO_30 E21

E16

B20,14 General purpose I/O 30
GPIO_29 E22

E17

B20,14 General purpose I/O 29
GPIO_28 F20

E18

B20,14 General purpose I/O 28
GPIO_27 F21

F15

B20,14 General purpose I/O 27
GPIO_26 F22

F16

B20,14 General purpose I/O 26
GPIO_25 V3

P3

B20,14 General purpose I/O 25
GPIO_24 U3

M5

B20,14 General purpose I/O 24
GPIO_23 U2

N4

B20,14 General purpose I/O 23
GPIO_22 U1

N3

B20,14 General purpose I/O 22
GPIO_21 T3

N2

B20,14 General purpose I/O 21
GPIO_20 T2

M4

B20,14 General purpose I/O 20
GPIO_19 T1

M3

B20,14 General purpose I/O 19
GPIO_18 R3

M2

B20,14 General purpose I/O 18
GPIO_17 R2

M1

B20,14 General purpose I/O 17
GPIO_16 R1

L4

B20,14 General purpose I/O 16
GPIO_15 P3

L3

B20,14 General purpose I/O 15
GPIO_14 P2

L2

B20,14 General purpose I/O 14
GPIO_13 P1

L1

B20,14 General purpose I/O 13
GPIO_12 N3

K5

B20,14 General purpose I/O 12
GPIO_11 N2

K4

B20,14 General purpose I/O 11
GPIO_10 N1

K3

B20,14 General purpose I/O 10
GPIO_09 M3

K2

B20,14 General purpose I/O 09
GPIO_08 M2

K1

B20,14 General purpose I/O 08
GPIO_07 M1

J4

B20,14 General purpose I/O 07
GPIO_06 L3

J3

B20,14 General purpose I/O 06
GPIO_05 L2

H2

B20,14 General purpose I/O 05
GPIO_04 L1

H3

B20,14 General purpose I/O 04
GPIO_03 K3

J2

B20,14 General purpose I/O 03
GPIO_02 K2

H1

B20,14 General purpose I/O 02
GPIO_01 K1

J1

B20,14 General purpose I/O 01
GPIO_00 J3

H4

B20,14 General purpose I/O 00
Some GPIO signals are reserved for specific purposes. These signals vary per product configuration. These product allocations are discussed further in Section 7.3.7. All GPIO that are available for Host use must be configured as an input, a standard output, or an open-drain output. This is set in the flash configuration or by command using the Host command interface. The reset default for all GPIO is as an input signal. An external pullup (≤ 10kΩ) is required for each signal configured as open-drain.
See Table 4-10 for more information on I/O definitions.
All GPIO include hysteresis.
Table 4-8 Pin Functions—Clock and PLL Support
PIN I/O(1) DESCRIPTION
NAME ZDQ324

ZEK324

PLL_REFCLK_I D15

D12

I17 Reference clock crystal input. If an external oscillator is used in place of a crystal, this pin must be left unconnected (floating with no added capacitive load).
PLL_REFCLK_O D14

D13

B16,17 Reference clock crystal return. If an external oscillator is used in place of a crystal, this pin must be used for the oscillator input.
OSC_BYPASS D16

C13

I19 Selects whether an external crystal or external oscillator will be used to drive the internal PLL.
('0' = Crystal, '1' = Oscillator)
This pin includes a weak internal pulldown. If a pullup is used to obtain a '1' value, the pullup value must be ≤ 8kΩ.
See Table 4-10 for more information on I/O definitions.
Table 4-9 Pin Functions—Power and Ground
PIN I/O(1) DESCRIPTION
NAME ZDQ324 ZEK324
VCC18A_LVDS B1, B22, C1, C22, D2, D3, D4, D5, D7, D18, D19, D20, D21, E20

B1, B18, C4, C6, C15, D3, D5, D14, D16, E13, F7, F8, F10, F12

PWR 1.8V Power for the differential High-Speed and Low-Speed DMD Interfaces
GND18A_LVDS A1, A22, C2, C3, C4, C5, C6, C7, C16, C17, C18, C19, C20, C21, D8

A1, A18, C3, C5, C14, C16, D6, E8, E10, E12, E14, F6

RTN 1.8V GND for the differential High-Speed and Low-Speed DMD Interfaces
VCC18IO D10

E9

PWR 1.8V Power for 1.8V IO
VCC3IO_MVGP H4

G5, H5

PWR 3.3V Power for TPS99000-Q1 Interfaces
VCC3IO_FLSH V4

N5, P5

PWR 3.3V Power for the Serial Flash Interface
VCC3IO_INTF K19, L19, M19, R19, T19

H14, L14, J14, M14

PWR 3.3V Power for the Parallel Data, JTAG, and Host Command Interfaces
VCC3IO_COSC C15

E11

PWR 3.3V I/O Power for the Crystal Oscillator
GNDIOLA_COSC C14

C12

RTN 3.3V I/O GND for the Crystal Oscillator
VCC3IO J4, K4, M4, N4, P4, W4, W5, G19

F14, G14, K6, L5, M6, N7, P8

PWR 3.3V I/O Power for all "other" I/O (such as GPIO, TSTPT, PMIC_AD3)
VCC33A_LVDS W9, W13, W15, W19, Y9, Y13, Y15, Y19

T3, T4, T8, T10, R11, T12, R13, T14, R15, V16

PWR 3.3V I/O Power for the OpenLDI Interface
GND33A_LVDS W14, Y14, AA8, AA14, AA20, AB8, AB14, AB20, AB21

R12, R14, T5, T6, T9, T11, T13, T15, U3, U9, U15, V3, V9, V15

RTN 3.3V I/O GND for the OpenLDI Interface
VCC11AD_PLLM D13

D11

PWR 1.1V Analog/Digital Power for MCG (Master Clock Generator) PLL
GND11AD_PLLM C13

C11

RTN 1.1V Analog/Digital GND for MCG (Master Clock Generator) PLL
VCC11AD_PLLD D12

C10

PWR 1.1V Analog/Digital Power for DCG (DMD Clock Generator) PLL
GND11AD_PLLD C12

D10

RTN 1.1V Analog/Digital GND for DCG (DMD Clock Generator) PLL
VCC11A_DDI_0 E19, F19

F13, G13

PWR 1.1V Filtered Core Power - External Filter Group A (HS DMD Interface 0)
VCC11A_DDI_1 E4, F4

E6, E7

PWR 1.1V Filtered Core Power - External Filter Group B (HS DMD Interface 1)
VCC11A_LVDS W11, W12, W17, W18

N10, P11, P12, P13, P14

PWR 1.1V Filtered Core Power - External Filter Group C (OpenLDI Interface)
VCCK G4, H19, (J11), J19, L4, N19, P19, T4, U4, U19, V19, W6, W8, W10, W16

F9, F11, G6, H13, K13, L6, J6, M13, N6, N8, N9, N11

PWR 1.1V Core Power (Ball numbers in parenthesis are also used as thermal ball and are located within the package center region)
GND (J9, J10, J12, J13, J14, K9, K10, K11, K12, K13, K14, L9, L10, L11, L12, L13, L14, M9, M10, M11, M12, M13, M14, N9, N10, N11, N12, N13, N14, P9, P10, P11, P12, P13,P14), Y3, AA1, AA2, AB1, AB2, AB22, Y10, Y11, Y12, Y16, Y17, Y18

(G7, G8, G9, G10, G11, G12, H7, H8, H9, H10, H11, H12, J7, J8, J9, J10, J11, J12, K7, K8, K9, K10, K11, K12, L7, L8, L9, L10, L11, L12, M7, M8, M9, M10, M11, M12), H6, J13, K14, L13, N12, N13, N14, V1, V18

RTN 1.1V Core GND (Ball numbers in parenthesis are also used as thermal ball and are located within the package center region)
EFUSE_VDDQ W7

P9

Manufacturing use only. Must be tied to ground
EFUSE_POR33 Y8

P10

Manufacturing use only. Must be tied to ground
RPI_0 D17

D15

I5 Bandgap Reference for SubLVDS drivers (Supports DMD_HS0_xxxx). Requires a resistor (1% Tolerance) to GND18A_LVDS - Value specified in Table 8-4.
RPI_1 D6

D4

I5 Bandgap Reference for SubLVDS drivers (Supports DMD_HS1_xxxx). Requires a resistor (1% Tolerance) to GND18A_LVDS - Value specified in Table 8-4.
RPI_LS D9

D7

I5 Bandgap References for SubLVDS drivers (Supports DMD_LS0_xxxx differential bus signals). Requires a resistor (1% Tolerance) to GND18A_LVDS - Value specified in Table 8-4.
See Table 4-10 for more information on I/O definitions.
Table 4-10 I/O Type Subscript Definition
I/O(1) SUPPLY REFERENCE ESD STRUCTURE
SUBSCRIPT DESCRIPTION
1 1.8V LVCMOS Input VCC18IO ESD diode to GND and supply rail
2 1.8V LVCMOS Output VCC18IO ESD diode to GND and supply rail
3 1.8V LVCMOS Input VCC18IO ESD diode to GND and supply rail
4 1.8V SubLVDS Output VCC18A_LVDS ESD diode to GND and supply rail
5 1.8V SubLVDS Input VCC18A_LVDS ESD diode to GND and supply rail
6 3.3V LVCMOS Output VCC3IO_MVGP ESD diode to GND and supply rail
7 3.3V LVCMOS Input VCC3IO_MVGP ESD diode to GND and supply rail
8 3.3V LVCMOS Output VCC3IO_FLSH ESD diode to GND and supply rail
9 3.3V LVCMOS Input VCC3IO_FLSH ESD diode to GND and supply rail
10 3.3V LVCMOS Output VCC3IO_INTF ESD diode to GND and supply rail
11 3.3V LVCMOS Input VCC3IO_INTF ESD diode to GND and supply rail
12 3.3V I2C I/O VCC3IO_INTF ESD diode to GND and supply rail
13 3.3V LVCMOS Output VCC3IO ESD diode to GND and supply rail
14 3.3V LVCMOS Input VCC3IO ESD diode to GND and supply rail
15 3.3V I2C I/O with 3mA drive VCC3IO ESD diode to GND and supply rail
16 3.3V LVCMOS Output VCC3IO_OSC ESD diode to GND and supply rail
17 3.3V LVCMOS Input VCC3IO_OSC ESD diode to GND and supply rail
18 3.3V LVDS Input VCC33A_LVDS ESD diode to GND and supply rail
19 3.3V LVCMOS Input VCC3IO_OSC ESD diode to GND and supply rail
20 3.3V LVCMOS Output VCC3IO ESD diode to GND and supply rail
TYPE
I Input N/A
O Output
B Bidirectional
PWR Power
RTN Ground return
External inputs (OLDI, Parallel RGB, GPIO, and so on) must not be driven until power supplies are valid.
Table 4-11 Internal Pullup and Pulldown Characteristics
INTERNAL PULLUP AND PULLDOWN
RESISTOR CHARACTERISTICS (1)(2)
VCCIO MIN MAX UNIT
Weak pullup resistance 3.3V 40 190 kΩ
Weak pulldown resistance 3.3V 30 190 kΩ
The resistance is dependent on the supply voltage level applied to the I/O.
An external 8kΩ or less pullup or pulldown (if needed) will work for any voltage condition to correctly override any associated internal pullups or pulldowns.