ZHCSID5E April 2018 – September 2019 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 14 | I | Receiver non-inverting input on the bus side |
B | 13 | I | Receiver inverting input on the bus side |
D | 6 | I | Driver input |
DE | 5 | I | Driver enable. This pin enables the driver output when high and disables the driver output when low or open. |
GND1(1) | 2 | — | Ground connection for VCC1 |
GND1(1) | 8 | — | Ground connection for VCC1 |
GND2(1) | 9 | — | Ground connection for VCC2 |
GND2(1) | 15 | — | Ground connection for VCC2 |
NC(2) | 7 | — | No internal connection |
NC(2) | 10 | — | No internal connection |
R | 3 | O | Receiver output |
RE | 4 | I | Receiver enable. This pin disables the receiver output when high or open and enables the receiver output when low. |
VCC1 | 1 | — | Logic-side power supply |
VCC2 | 16 | — | Transceiver-side power supply |
Y | 11 | O | Driver non-inverting output |
Z | 12 | O | Driver inverting output |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 12 | I/O | Transceiver non-inverting input or output (I/O) on the bus side |
B | 13 | I/O | Transceiver inverting input or output (I/O) on the bus side |
D | 6 | I | Driver input |
DE | 5 | I | Driver enable. This pin enables the driver output when high and disables the driver output when low or open. |
GND1(1) | 2 | — | Ground connection for VCC1 |
GND1(1) | 8 | — | Ground connection for VCC1 |
GND2(1) | 9 | — | Ground connection for VCC2 |
GND2(1) | 15 | — | Ground connection for VCC2 |
NC(2) | 7 | — | No internal connection |
NC(2) | 10 | — | No internal connection |
NC(2) | 11 | — | No internal connection |
NC(2) | 14 | — | No internal connection |
R | 3 | O | Receiver output |
RE | 4 | I | Receiver enable. This pin disables the receiver output when high or open and enables the receiver output when low. |
VCC1 | 1 | — | Logic-side power supply |
VCC2 | 16 | — | Transceiver-side power supply |