ZHCSIB4D October 2003 – May 2025 SN74CB3T3245
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIK | VCC = 3 V, II = –18 mA | –1.2 | V | ||||
| VOH | See and Figure 5-1 | ||||||
| IIN | Control inputs | VCC = 3.6 V, VIN = 3.6 V to 5.5 V or GND | ±10 | µA | |||
| II | VCC = 3.6 V, Switch ON, VIN = VCC or GND | VI = VCC – 0.7 V to 5.5 V | ±20 | µA | |||
| VI = 0.7 V to VCC – 0.7 V | –40 | ||||||
| VI = 0 to 0.7 V | ±5 | ||||||
| IOZ(3) | VCC = 3.6 V, VO = 0 to 5.5 V, VI = 0, Switch OFF, VIN = VCC or GND | ±10 | µA | ||||
| Ioff | VCC = 0, VO = 0 to 5.5 V, VI = 0, | 10 | µA | ||||
| ICC | VCC = 3.6 V, II/O = 0, Switch ON or OFF, VIN = VCC or GND | VI = VCC or GND | 40 | µA | |||
| VI = 5.5 V | 40 | ||||||
| ΔICC(4) | Control inputs | VCC = 3 V to 3.6 V, One input at VCC – 0.6 V, Other inputs at VCC or GND | 300 | µA | |||
| Cin | Control inputs | VCC = 3.3 V, VIN = VCC or GND | 4 | pF | |||
| Cio(OFF) | VCC = 3.3 V, VI/O = 5.5 V, 3.3 V, or GND, Switch OFF, VIN = VCC or GND | 5 | pF | ||||
| Cio(ON) | VCC = 3.3 V, Switch ON, VIN = VCC or GND | VI/O = 5.5 V or 3.3 V | 5 | pF | |||
| VI/O = GND | 13 | ||||||
| ron(5) | VCC = 2.3 V, TYP at VCC = 2.5 V, VI = 0 | IO = 24 mA | 5 | 8.5 | Ω | ||
| IO = 16 mA | 5 | 8.5 | |||||
| VCC = 3 V, VI = 0 | IO = 64 mA | 5 | 7 | ||||
| IO = 32 mA | 5 | 7 | |||||