ZHCSIB4D October 2003 – May 2025 SN74CB3T3245
PRODUCTION DATA
The SN74CB3T3245 device is a high-speed TTL-compatible FET bus switch with low ON-state resistance (ron), allowing for minimal propagation delay. The device fully supports mixed-mode signal operation on all data I/O ports by providing voltage translation that tracks VCC. The SN74CB3T3245 device supports systems using 5-V TTL, 3.3-V LVTTL, and 2.5-V CMOS switching standards, as well as user-defined switching levels (see Figure 7-1).
The SN74CB3T3245 device is an 8-bit bus switch with a single output-enable ( OE) input and a standard '245 pinout. When OE is low, the 8-bit bus switch is ON, and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE is high, the 8-bit bus switch is OFF, and a high-impedance state exists between the A and B ports.
This device is fully specified for partial-power-down applications using Ioff. The Ioff feature certifies that damaging current does not backflow through the device when the device is powered down. The device has isolation during power off.
To establish the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.