ZHCSIA9M May 2003 – December 2024 LM2903-Q1 , LM2903B-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage | VO = 1.4V, VIC = VIC(min), VCC = 5V to MAX(2) | Non-A devices | 25°C | 2 | 7 | mV | |
| Full range | 15 | |||||||
| A-suffix devices | 25°C | 1 | 2 | |||||
| Full range | 4 | |||||||
| IIO | Input offset current | VO = 1.4V | 25°C | 5 | 50 | nA | ||
| Full range | 200 | |||||||
| IIB | Input bias current | VO = 1.4V | 25°C | −25 | −250 | nA | ||
| Full range | −500 | |||||||
| VICR | Common-mode input voltage range(3) | 25°C | 0 to VCC−1.5 | V | ||||
| Full range | 0 to VCC−2 | |||||||
| AVD | Large-signal differential-voltage amplification | VCC = 15V, VO = 1.4V to 11.4V, RL ≥ 15kΩ to VCC | 25°C | 25 | 100 | V/mV | ||
| IOH | High-level output current | VOH = 5V | VID = 1V | 25°C | 0.1 | 50 | nA | |
| VOH = VCC MAX(2) | Full range | 1 | µA | |||||
| VOL | Low-level output voltage | IOL = 4mA, | VID = −1V | 25°C | 150 | 400 | mV | |
| Full range | 700 | |||||||
| IOL | Low-level output current | VOL = 1.5V, | VID = −1V | 25°C | 6 | mA | ||
| ICC | Supply current | RL = ∞ | VCC = 5V | 25°C | 0.8 | 1 | mA | |
| VCC = MAX(2) | Full range | 2.5 | ||||||