ZHCSHZ8B april 2018 – february 2023 TPS62147 , TPS62148
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Supply voltage | 3 | 17 | V | ||
| VOUT | Output voltage | 0.7 | 12 | V | ||
| L | Effective inductance for fsw = 2.5 MHz | 0.6 | 1 | 2.9 | µH | |
| L | Effective inductance for fsw = 1.25 MHz | 0.7 | 1.5 or 2.2 | 2.9 | µH | |
| CO | Effective output capacitance for fsw = 2.5 MHz(1) | 6 | 22 | 200(3) | µF | |
| CO | Effective output capacitance for fsw = 1.25 MHz(1) | 12 | 47 | 200(3) | µF | |
| CI | Effective input capacitance(1)(2) | 3 | 10 | µF | ||
| TJ | Operating junction temperature | –40 | 125 | °C | ||