TPS62147 和 TPS62148 是基于 DCS-Control 拓扑的高效且易于使用的同步直流/直流降压转换器。3V 至 17V 的宽输入电压范围使这些器件适用于多节锂离子电池以及 12V 中间电源轨。该器件提供 2A 连续输出电流。这些器件可在轻负载时自动进入节能模式,从而可在整个负载范围内保持高效率。因此,这些器件非常适合需要联网待机性能的应用,如工业 PC 和视频监控。MODE 引脚设置为低之后,器件会根据输出电流以及输入和输出电压自动调整开关频率。该技术称为自动效率增强 (AEE),可在整个工作范围内保持高转换效率。TPS62147、TPS62148 可在 PWM 模式中提供 1% 的输出电压精度,因此可支持高输出电压精度的电源设计。FSEL 引脚允许在强制 PWM 模式中分别设置 1.25MHz 或 2.5MHz 的开关频率。
典型静态电流为 18µA。在关断模式中,典型电流为 1µA。
此器件提供了可调节版本,采用 3mm x 2mm VQFN 封装。
Changes from Revision A (January 2023) to Revision B (February 2023)
Changes from Revision * (April 2018) to Revision A (January 2023)
DEVICE NUMBER | FEATURES | OUTPUT VOLTAGE | MARKING |
---|---|---|---|
TPS62147 | frequency
selection on FSEL HICCUP current limit |
adjustable | 62147 |
TPS62148 | frequency
selection on FSEL output voltage discharge |
adjustable | 62148 |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
1 | VIN | I | Power supply input. Make sure the input capacitor is connected as close as possible between pin VIN and GND. |
2 | SW | Switch pin of the converter connected to the internal Power MOSFETs. | |
3 | GND | I | Ground pin. |
4 | AGND | I | Connect to GND. |
5 | FB | I | Voltage feedback input. Connect resistive output voltage divider to this pin. |
6 | VOS | I | Output voltage sense pin. Connect directly to the positive pin of the output capacitor. |
7 | PG | O | Open drain power good output. Leave open or tie to GND if not used. |
8 | EN | I | Enable pin of the device. Connect to logic low to disable the device. Pull high to enable the device. Do not leave this pin unconnected. |
9 | SS/TR | I | Soft-start / Tracking pin. An external capacitor connected from this pin to GND defines the rise time for the internal reference voltage. The pin can also be used as an input for tracking and sequencing - see Detailed Description section in this document. |
10 | MODE | I | The device runs in PFM/PWM mode when this pin is pulled low. When the pin is pulled high, the device runs in forced PWM mode. Do not leave this pin unconnected. |
11 | FSEL | I | Switching frequency setting pin. Pull to logic low for a switching frequency of 1.25 MHz. Pull to logic high for a switching frequency of 2.5 MHz. Do not leave FSEL unconnected. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage range(2) | VIN | –0.3 | 20 | V |
SW, VOS | –0.3 | VIN+0.3 | V | |
SW (transient for t<10ns)(2) | –2 | 25.5 | V | |
EN, MODE, FSEL, PG, FB, , SS/TR | –0.3 | VIN+0.3 | V | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature range, Tstg | –65 | 150 | °C |