ZHCSHU6L march 2018 – august 2023 BQ77915
PRODUCTION DATA
| FAULT DESCRIPTOR | FAULT DETECTION THRESHOLD and DELAY OPTIONS | FAULT RECOVERY METHOD and SETTING OPTIONS | |||
|---|---|---|---|---|---|
| OV | Overvoltage | 3 V to 4.575 V (25-mV step) | 0.5, 1, 2, 4.5 s | Hysteresis | 0, 100, 200, 400 mV |
| UV | Undervoltage | 1.2 V to 3 V (100-mV step for < 2.5 V, 50-mV step for ≥ 2.5 V) | 1, 2, 4.5, 9 s | Load removal + hysteresis | 0, 200, 400, 800 mV |
| OW | Open wire (cell to pcb disconnection) | 0 (disabled), 100 nA, 200 nA, 400 nA | 4.5 s | Restore bad VCx to PCB connection | VCx > VOW |
| OTD(1) | Overtemperature during discharge | 65°C or 70°C | 4.5 s | Hysteresis or load removal + hysteresis | 10°C |
| OTC(1) | Overtemperature during charge | 45°C or 50°C | 4.5 s | Hysteresis | 10°C |
| UTD(1) | Undertemperature during discharge | –20°C or –10°C | 4.5 s | Hysteresis | 10°C |
| UTC(1) | Undertemperature during charge | –5°C or 0°C | 4.5 s | Hysteresis | 10°C |
| OCC | Overcurrent during charge | 5 mV to 80 mV (5-mV step) | 10 ms | Timer auto-release and load detection, timer auto-release only, load detection only | 250 ms or 500 ms |
| OCD1 | Overcurrent1 during discharge | –10 mV to –85 mV (5-mV step) | 10, 20, 45, 90, 180, 350, 700, 1420 ms | Timer auto-release and load removal, timer auto-release only, load removal only | |
| OCD2 | Overcurrent1 during discharge | –20 mV to –170 mV (10-mV step) | 5, 10, 20, 45, 90, 180, 350, 700 ms | ||
| SCD | Short circuit discharge | –40 mV to –340 mV (20-mV step) | 400, 960 µs | ||
| CTRC | CHG signal override control | Disable through external control or through CHG signal from the upper device in stack configuration | tCTRDEG_ON | Enable through external control or through the CHG signal from the upper device in stack configuration | tCTRDEG_OFF |
| CTRD | DSG signal override control | Disable through external control or through DSG signal from the upper device in stack configuration | tCTRDEG_ON | Enable through external control or through the DSG signal from the upper device in stack configuration | tCTRDEG_OFF |
| NAME | Description | Options |
|---|---|---|
| VSTART | Start threshold for cell balancing | 3.5 V, 3.8 V |
| VHYST | Hysteresis between overvoltage and full charge voltage range (VOV – VFC) | 50 mV, 100 mV, 150 mV, 200 mV |
| VSTEP | Difference between the cell balancing threshold voltages (VCBTH – VCBTL) | 50 mV, 100 mV, 150 mV, 200 mV |