ZHCSHT9B August 2021 – February 2023 ADC12DJ4000RF
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DEVICE (SAMPLING) CLOCK (CLK+, CLK–) | ||||||
tAD | Sampling (aperture) delay from the CLK± rising edge (dual-channel mode) or rising and falling edge (single-channel mode) to sampling instant | TAD_COARSE = 0x00, TAD_FINE = 0x00, and TAD_INV = 0 | 360 | ps | ||
tTAD(MAX) | Maximum tAD adjust programmable delay, not including clock inversion (TAD_INV = 0) | Coarse adjustment (TAD_COARSE = 0xFF) | 289 | ps | ||
Fine adjustment (TAD_FINE = 0xFF) | 4.9 | ps | ||||
tTAD(STEP) | tAD adjust programmable delay step size | Coarse adjustment (TAD_COARSE) | 1.13 | ps | ||
Fine adjustment (TAD_FINE) | 19 | fs | ||||
tAJ | Aperture jitter, rms | Minimum tAD adjust coarse setting (TAD_COARSE = 0x00, TAD_INV = 0), dither disabled (ADC_DITH_EN = 0) | 50 | fs | ||
Minimum tAD adjust coarse setting (TAD_COARSE = 0x00, TAD_INV = 0), dither enabled (ADC_DITH_EN = 1) | 60 | fs | ||||
Maximum tAD adjust coarse setting (TAD_COARSE = 0xFF) excluding TAD_INV (TAD_INV = 0), dither disabled (ADC_DITH_EN = 0) | 54(3) | |||||
Maximum tAD adjust coarse setting (TAD_COARSE = 0xFF) excluding TAD_INV (TAD_INV = 0), dither enabled (ADC_DITH_EN = 1) | 60(3) | |||||
SERIAL DATA OUTPUTS (DA[7:0]+, DA[7:0]–, DB[7:0]+, DB[7:0]–) | ||||||
fSERDES | Serialized output bit rate | 1 | 17.16 | Gbps | ||
UI | Serialized output unit interval | 58.2 | 1000 | ps | ||
tTLH | Low-to-high transition time (differential) | 20% to 80%, 8H8L test pattern, 13.2 Gbps | 18.5 | ps | ||
tTHL | High-to-low transition time (differential) | 20% to 80%, 8H8L test pattern, 13.2 Gbps | 18.2 | ps | ||
DDJ | Data dependent jitter, peak-to-peak | PRBS-7 test pattern, JMODE = 19, 10 Gbps | 9.5 | ps | ||
PRBS-9 test pattern, JMODE = 30, 13.2 Gbps | 7.6 | |||||
DCD | Even-odd jitter, peak-to-peak | PRBS-7 test pattern, JMODE = 19, 10 Gbps | 0.17 | ps | ||
PRBS-9 test pattern, JMODE = 30, 13.2 Gbps | 0.14 | |||||
EBUJ | Effective bounded uncorrelated jitter, peak-to-peak | PRBS-7 test pattern, JMODE = 19, 10 Gbps | 1.7 | ps | ||
PRBS-9 test pattern, JMODE = 30, 13.2 Gbps | 2.0 | |||||
RJ | Unbounded random jitter, RMS | 8H8L test pattern, JMODE = 19, 10 Gbps | 1.1 | ps | ||
8H8L test pattern, JMODE = 30, 13.2 Gbps | 1.0 | |||||
TJ | Total jitter, peak-to-peak, with unbounded random jitter portion defined with respect to a BER = 1e-15 (Q = 7.94) | PRBS-7 test pattern, JMODE = 19, 10 Gbps | 26.4 | ps | ||
PRBS-9 test pattern, JMODE = 30, 13.2 Gbps | 22.0 | |||||
ADC CORE LATENCY | ||||||
tADC | Deterministic delay from the CLK± edge that samples the reference sample to the CLK± edge that samples SYSREF going high(1) | JMODE = 0, 30, 32 | 2.5 | tCLK cycles | ||
JMODE = 1, 5, 19, 40, 42, 44 | -9.5 | |||||
JMODE = 2, 31, 33 | 2 | |||||
JMODE = 3, 7, 20 | -10 | |||||
JMODE = 6, 50 | -13.5 | |||||
JMODE = 8, 51 | -14 | |||||
JMODE = 10, 37 | 183 | |||||
JMODE = 11, 47 | 171 | |||||
JMODE = 12, 53 | 167 | |||||
JMODE = 13, 39 | 372 | |||||
JMODE = 14, 15, 49, 55 | 364 | |||||
JMODE = 16 | 356 | |||||
JMODE = 21, 36 | 148 | |||||
JMODE = 22, 46 | 142 | |||||
JMODE = 23, 38 | 223.5 | |||||
JMODE = 24, 48 | 219.5 | |||||
JMODE = 25, 52 | 138 | |||||
JMODE = 26, 54 | 211.5 | |||||
JMODE = 27 | 207.5 | |||||
JMODE = 34 | 6.5 | |||||
JMODE = 35 | 6 | |||||
JMODE = 41, 43, 45 | -10.0 | |||||
JMODE = 56, 59 | 750 | |||||
JMODE = 57, 58, 60 | 742 | |||||
JMODE = 61, 62, 63, 64, 65 | 403.5 | |||||
JMODE = 66, 67, 68 | 1514 | |||||
JMODE = 69, 70, 71 | 777.5 | |||||
JESD204C AND SERIALIZER LATENCY | ||||||
tTX | Delay from the CLK± rising edge that samples SYSREF high to the first bit of the multiframe (8B/10B encoding) or extended multiblock (64B/66B encoding) on the JESD204C serial output lane corresponding to the reference sample of tADC(2) | JMODE = 0 | 92 | 111 | tCLK cycles | |
JMODE = 1 | 159 | 182 | ||||
JMODE = 2 | 93 | 111 | ||||
JMODE = 3 | 159 | 188 | ||||
JMODE = 5 | 143 | 168 | ||||
JMODE = 6, 8, 12, 15, 25, 26 | 191 | 215 | ||||
JMODE = 7, 11, 22 | 143 | 168 | ||||
JMODE = 10 | 85 | 103 | ||||
JMODE = 13, 21, 23 | 85 | 102 | ||||
JMODE = 14, 24 | 143 | 166 | ||||
JMODE = 16, 27 | 280 | 305 | ||||
JMODE = 19, 20 | 143 | 165 | ||||
JMODE = 30, 31 | 114 | 134 | ||||
JMODE = 32, 34, 36 | 102 | 119 | ||||
JMODE = 33, 35, 37 | 103 | 119 | ||||
JMODE = 38 | 102 | 118 | ||||
JMODE = 39 | 103 | 118 | ||||
JMODE = 40 | 205 | 229 | ||||
JMODE = 41 | 206 | 229 | ||||
JMODE = 42, 43, 48, 49 | 179 | 200 | ||||
JMODE = 44, 45, 46, 47 | 179 | 202 | ||||
JMODE = 50, 52, 54 | 267 | 291 | ||||
JMODE = 51, 53, 55 | 268 | 291 | ||||
JMODE = 56, 61 | 143 | 165 | ||||
JMODE = 57, 62 | 191 | 213 | ||||
JMODE = 58, 63 | 280 | 305 | ||||
JMODE = 59, 64 | 179 | 199 | ||||
JMODE = 60 | 268 | 289 | ||||
JMODE = 65 | 267 | 289 | ||||
JMODE = 66, 69 | 191 | 212 | ||||
JMODE = 67, 70 | 280 | 304 | ||||
JMODE = 68 | 268 | 288 | ||||
JMODE = 71 | 267 | 288 | ||||
SERIAL PROGRAMMING INTERFACE (SDO) | ||||||
t(OZD) | Delay from the falling edge of the 16th SCLK cycle during read operation for SDO transition from tri-state to valid data | 1 | ns | |||
t(ODZ) | Delay from the SCS rising edge for SDO transition from valid data to tri-state | 10 | ns | |||
t(OD) | Delay from the falling edge of SCLK during read operation to SDO valid | 1 | 12 | ns |