ZHCSHS1D May 2017 – December 2021 AWR1243
PRODUCTION DATA
Table 8-3 and Table 8-4 summarize the power consumption at the power terminals.
| PARAMETER | SUPPLY NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| Current consumption(1) | VDDIN, VIN_SRAM, VNWA | Total current drawn by all nodes driven by 1.2V rail | 500 | mA | ||
| VIN_13RF1, VIN_13RF2 | Total current drawn by all nodes driven by 1.3V (or 1V in LDO Bypass mode) rail | 2000 | ||||
| VIOIN_18, VIN_18CLK, VIOIN_18DIFF, VIN_18BB, VIN_18VCO | Total current drawn by all nodes driven by 1.8V rail | 850 | ||||
| VIOIN | Total current drawn by all nodes driven by 3.3V rail(2) | 50 |
| PARAMETER | CONDITION | DESCRIPTION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Average power consumption | 1.0-V internal LDO bypass mode | 1TX, 4RX | Sampling: 16.66 MSps complex Transceiver, 40-ms frame time, 512 chirps, 512 samples/chirp, 8.5-μs interchirp time (50% duty cycle) Data Port: MIPI-CSI-2 | 1.62 | W | ||
| 2TX, 4RX | 1.79 | ||||||
| 1.3-V internal LDO enabled mode | 1TX, 4RX | 1.80 | |||||
| 2TX, 4RX | 2.01 | ||||||