Table 5-18 Timing Requirements for QSPI Input (Read) Timings(1)(2)
|
MIN |
TYP |
MAX |
UNIT |
| tsu(D-SCLK) |
Setup time, d[3:0] valid before falling sclk edge |
7.3 |
|
|
ns |
| th(SCLK-D) |
Hold time, d[3:0] valid after falling sclk edge |
1.5 |
|
|
ns |
| tsu(D-SCLK) |
Setup time, final d[3:0] bit valid before final falling sclk edge |
7.3 – P(3) |
|
|
ns |
| th(SCLK-D) |
Hold time, final d[3:0] bit valid after final falling sclk edge |
1.5 + P(3) |
|
|
ns |
(1) Clock Mode 0 (clk polarity = 0 ; clk phase = 0 ) is the mode of operation.
(2) The Device captures data on the falling clock edge in Clock Mode 0, as opposed to the traditional rising clock edge. Although non-standard, the falling-edge-based setup and hold time timings have been designed to be compatible with standard SPI devices that launch data on the falling edge in Clock Mode 0.
(3) P = SCLK period in ns.