ZHCSHK0P October 1995 – January 2025 SN54AHCT240 , SN74AHCT240
PRODUCTION DATA
Unless otherwise noted, all input pulses are supplied by generators having the following characteristics:
All parameters and waveforms are not applicable to all devices.


| TEST | S1 |
|---|---|
| tPLH(1), tPHL(1) | Open |
| tPLZ(3), tPZL (2) | VCC |
| tPHZ(3), tPZH(2) | GND |
| Open drain | VCC |
Figure 6-3 Voltage Waveforms Pulse Durations
Figure 6-5 Voltage Waveforms Setup And Hold Times