ZHCSHK0P October 1995 – January 2025 SN54AHCT240 , SN74AHCT240
PRODUCTION DATA
| SN54AHCT240 | SN74AHCT240 | UNIT | |||||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | V | |
| VIH | High-level input voltage | 2 | 2 | V | |||
| VIL | Low-level Input voltage | 0.8 | 0.8 | V | |||
| VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V | |
| VO | Output voltage | 0 | VCC | 0 | VCC | V | |
| IOH | High-level output current | –8 | –8 | mA | |||
| IOL | Low-level output current | 8 | 8 | mA | |||
| TA | Operating free-air temperature | –55 | 125 | –40 | 125 | °C | |