These specifications indicate levels where permanent damage to the module can occur. Functional operation is not ensured under these conditions. Operation at absolute maximum conditions for extended periods can adversely affect long-term reliability of the module (1)(2). | MIN | | MAX | UNIT |
|---|
| VBAT | | –0.5 | | 3.8 | V |
| Digital I/O | | –0.5 | | VBAT + 0.5 | V |
| RF pin | –0.5 | | 2.1 | V |
| Analog pins | –0.5 | | 2.1 | V |
| Operating temperature, TA | –40 | | 85 | °C |
| Storage temperature, Tstg | –40 | | 85 | °C |
| Junction temperature, Tj(3) | | | 120 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to VSS, unless otherwise noted.
(3) Junction temperature is for the CC3120RNMARGK device that is contained within the module.