ZHCSGW5C January   2017  – March 2025 CC2640R2F-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 功能方框图
  6. 5 Device Comparison
    1. 5.1 Related Products
  7. 6 Pin Configuration and Functions
    1. 6.1 Pin Diagram—RGZ Package
    2. 6.2 Signal Descriptions—RGZ Package
    3. 6.3 Wettable Flanks
  8. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Power Consumption Summary
    5. 7.5  General Characteristics
    6. 7.6  1Mbps GFSK (Bluetooth Low Energy Technology)—RX
    7. 7.7  1Mbps GFSK (Bluetooth Low Energy Technology)—TX
    8. 7.8  24MHz Crystal Oscillator (XOSC_HF)
    9. 7.9  32.768kHz Crystal Oscillator (XOSC_LF)
    10. 7.10 48MHz RC Oscillator (RCOSC_HF)
    11. 7.11 32kHz RC Oscillator (RCOSC_LF)
    12. 7.12 ADC Characteristics
    13. 7.13 Temperature Sensor
    14. 7.14 Battery Monitor
    15. 7.15 Continuous Time Comparator
    16. 7.16 Low-Power Clocked Comparator
    17. 7.17 Programmable Current Source
    18. 7.18 Synchronous Serial Interface (SSI)
    19. 7.19 DC Characteristics
    20. 7.20 Thermal Resistance Characteristics for RGZ Package
    21. 7.21 Timing Requirements
    22. 7.22 Switching Characteristics
    23. 7.23 Typical Characteristics
  9. 8 Detailed Description
    1. 8.1  Overview
    2. 8.2  Main CPU
    3. 8.3  RF Core
    4. 8.4  Sensor Controller
    5. 8.5  Memory
    6. 8.6  Debug
    7. 8.7  Power Management
    8. 8.8  Clock Systems
    9. 8.9  General Peripherals and Modules
    10. 8.10 System Architecture
  10. 9 Application, Implementation, and Layout
    1. 9.1 Application Information
    2. 9.2 7 × 7 Internal Differential (7ID) Application Circuit
      1. 9.2.1 Layout
  11. 10Device and Documentation Support
    1. 10.1 Device Nomenclature
    2. 10.2 Tools and Software
    3. 10.3 Documentation Support
    4. 10.4 Texas Instruments Low-Power RF Website
    5. 10.5 支持资源
    6. 10.6 Trademarks
    7. 10.7 静电放电警告
    8. 10.8 Export Control Notice
    9. 10.9 术语表
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Packaging Information

Tools and Software

TI offers an extensive line of development tools, including tools to evaluate the performance of the processors, generate code, develop algorithm implementations, and fully integrate and debug software and hardware modules.

The following products support development of the CC2640R2F-Q1 device applications:

Software Tools:

SmartRF Studio 7 is a PC application that helps designers of radio systems to easily evaluate the RF-IC at an early stage in the design process.

  • Test functions for sending and receiving radio packets, continuous wave transmit and receive
  • Evaluate RF performance on custom boards by wiring it to a supported evaluation board or debugger
  • Can also be used without any hardware, but then only to generate, edit and export radio configuration settings
  • Can be used in combination with several development kits for TI's CCxxxx RF-ICs

Sensor Controller Studio provides a development environment for the CC26xx Sensor Controller. The Sensor Controller is a proprietary, power-optimized CPU in the CC26xx, which can perform simple background tasks autonomously and independent of the System CPU state.

  • Allows for Sensor Controller task algorithms to be implemented using a C-like programming language
  • Outputs a Sensor Controller Interface driver, which incorporates the generated Sensor Controller machine code and associated definitions
  • Allows for rapid development by using the integrated Sensor Controller task testing and debugging functionality. This allows for live visualization of sensor data and algorithm verification.

 

IDEs and Compilers:

Code Composer Studio™ Integrated Development Environment (IDE):

  • Integrated development environment with project management tools and editor
  • Code Composer Studio (CCS) 6.1 and later has built-in support for the CC26xx device family
  • Best support for XDS debuggers; XDS100v3, XDS110 and XDS200
  • High integration with TI-RTOS with support for TI-RTOS Object View

IAR Embedded Workbench® for Arm®:

  • Integrated development environment with project management tools and editor
  • IAR EWARM 7.30.3 and later has built-in support for the CC26xx device family
  • Broad debugger support, supporting XDS100v3, XDS200, IAR I-Jet and Segger J-Link
  • Integrated development environment with project management tools and editor
  • RTOS plugin available for TI-RTOS

For a complete listing of development-support tools for theCC2640R2F-Q1 platform, visit the Texas Instruments website at www.ti.com. For information on pricing and availability, contact the nearest TI field sales office or authorized distributor.