ZHCSGW1D september 2017 – march 2023 DS90UB953-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:6 | RESERVED | R | 0x0 | Reserved. |
5 | T_SENSOR_HI | R | 0x0 | When set, this bit indicates that Internal Temperature Sensor is above SENSE_T_HI limit. This bit is cleared upon read. |
4 | T_SENSOR_ LOW | R | 0x0 | When set, this bit indicates that Internal Temperature Sensor is below SENSE_T_LO limit. This bit is cleared upon read. |
3 | V1_SENSOR_ HI | R | 0x0 | When set, this bit indicates that GPIO1 input is above SENSE_V1_HI limit. This bit is cleared upon read. |
2 | V1_SENSOR_ LOW | R | 0x0 | When set, this bit indicates that GPIO1 input is below SENSO_V1_LO limit. This bit is cleared upon read. |
1 | V0_SENSOR_ HI | R | 0x0 | When set, this bit indicates that GPIO0 input is above SENSE_V0_HI limit. This bit will be cleared upon read. |
0 | V0_SENSOR_ LOW | R | 0x0 | When set, this bit indicates that GPIO0 input is below SENSO_V0_LO limit. This bit will be cleared upon read. |