ZHCSGV2J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
| NO. | PARAMETER | 1.3V, 1.2V, 1.1V, 1.0V | UNIT | ||||
|---|---|---|---|---|---|---|---|
| LOW SPEED | FULL SPEED | ||||||
| MIN | MAX | MAX | MAX | ||||
| U1 | tr | Rise time, USB.DP and USB.DM signals(1) | 75(1) | 300(1) | 4(1) | 20(1) | ns |
| U2 | tf | Fall time, USB.DP and USB.DM signals(1) | 75(1) | 300(1) | 4(1) | 20(1) | ns |
| U3 | tRFM | Rise/Fall time matching(2) | 80(2) | 120(2) | 90(2) | 110(2) | % |
| U4 | VCRS | Output signal cross-over voltage(1) | 1.3(1) | 2(1) | 1.3(1) | 2(1) | V |
| U5 | tj | Differential propagation jitter(3) | -25(3) | 25(3) | -2(3) | 2(3) | ns |
| U6 | fop | Operating frequency(4) | 1.5 | 12 | MHz | ||