Table 6-65 Switching Characteristics for McBSP1 [1.3V, 1.2V, 1.1V](1)(2)
(see Figure 6-34)
| NO. |
PARAMETER |
1.3V, 1.2V |
1.1V |
UNIT |
| MIN |
MAX |
MIN |
MAX |
| 1 |
td(CKSH-CKRXH)
|
Delay time, CLKS high to CLKR/X high for internal CLKR/X generated from CLKS input |
0.5 |
16.5 |
1.5 |
18 |
ns |
| 2 |
tc(CKRX)
|
Cycle time, CLKR/X |
CLKR/X int |
2P or 20(3)(3)(4)
|
|
2P or 25(3)(3)(4)
|
|
ns |
| 3 |
tw(CKRX)
|
Pulse duration, CLKR/X high or CLKR/X low |
CLKR/X int |
C - 2(5)
|
C + 2(5)
|
C - 2(5)
|
C + 2(5)
|
ns |
| 4 |
td(CKRH-FRV)
|
Delay time, CLKR high to internal FSR valid |
CLKR int |
-4 |
6.5 |
-4 |
13 |
ns |
| CLKR ext |
1 |
16.5 |
1 |
18 |
| 9 |
td(CKXH-FXV)
|
Delay time, CLKX high to internal FSX valid |
CLKX int |
-4 |
6.5 |
-4 |
13 |
ns |
| CLKX ext |
1 |
16.5 |
1 |
18 |
| 12 |
tdis(CKXH-DXHZ)
|
Disable time, DX high impedance following last data bit from CLKX high |
CLKX int |
-4 |
6.5 |
-4 |
13 |
ns |
| CLKX ext |
-2 |
16.5 |
-2 |
18 |
| 13 |
td(CKXH-DXV)
|
Delay time, CLKX high to DX valid |
CLKX int |
-4 + D1(6)
|
6.5 + D2(6)
|
-4 + D1(6)
|
13 + D2(6)
|
ns |
| CLKX ext |
1 + D1(6)
|
16.5 + D2(6)
|
1 + D1(6)
|
18 + D2(6)
|
| 14 |
td(FXH-DXV)
|
Delay time, FSX high to DX valid
|
FSX int |
-4(7)
|
6.5(7)
|
-4(7)
|
13(7)
|
ns |
ONLY applies when in data
delay 0 (XDATDLY = 00b) mode |
FSX ext |
-2(7)
|
16.5(7)
|
-2(7)
|
18(8)
|
(1) CLKRP = CLKXP = FSRP = FSXP = 0. If polarity of any of the signals is inverted, then the timing references of that signal are also inverted.
(2) Minimum delay times also represent minimum output hold times.
(3) P = ASYNC3 period in ns. For example, when the ASYNC clock domain is running at 100 MHz, use 10 ns.
(4) Use whichever value is greater.
(5) C = H or L
S = sample rate generator input clock = P if CLKSM = 1 (P = ASYNC period)
S = sample rate generator input clock = P_clks if CLKSM = 0 (P_clks = CLKS period)
H = CLKX high pulse width = (CLKGDV/2 + 1) * S if CLKGDV is even
H = (CLKGDV + 1)/2 * S if CLKGDV is odd
L = CLKX low pulse width = (CLKGDV/2) * S if CLKGDV is even
L = (CLKGDV + 1)/2 * S if CLKGDV is odd
CLKGDV should be set appropriately to ensure the McBSP bit rate does not exceed the maximum limit (see (4) above).
(6) Extra delay from CLKX high to DX valid applies only to the first data bit of a device, if and only if DXENA = 1 in SPCR.
if DXENA = 0, then D1 = D2 = 0
if DXENA = 1, then D1 = 6P, D2 = 12P
(7) Extra delay from FSX high to DX valid applies only to the first data bit of a device, if and only if DXENA = 1 in SPCR.
if DXENA = 0, then D1 = D2 = 0
if DXENA = 1, then D1 = 6P, D2 = 12P