ZHCSGP4C August   2017  – May 2019 INA1650-Q1 , INA1651-Q1

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
    1.     简化内部原理图
  3. 3 说明
    1.     CMRR 直方图(5746 通道)
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions: INA1650-Q1
    2.     Pin Functions: INA1651-Q1
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics:
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Audio Signal Path
      2. 7.3.2 Supply Divider
      3. 7.3.3 EMI Rejection
      4. 7.3.4 Electrical Overstress
      5. 7.3.5 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Single-Supply Operation
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Input Common-Mode Range
      2. 8.1.2 Common-Mode Input Impedance
      3. 8.1.3 Start-Up Time in Single-Supply Applications
      4. 8.1.4 Input AC Coupling
      5. 8.1.5 Supply Divider Capacitive Loading
    2. 8.2 Typical Applications
      1. 8.2.1 Line Receiver for Differential Audio Signals in a Split-Supply System
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Two-Channel Microphone Input for Automotive Infotainment Systems
      3. 8.2.3 TRS Audio Interface in Single-Supply Applications
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 开发支持
        1. 11.1.1.1 TINA-TI(免费软件下载)
        2. 11.1.1.2 TI 高精度设计
    2. 11.2 文档支持
      1. 11.2.1 相关文档
    3. 11.3 接收文档更新通知
    4. 11.4 社区资源
    5. 11.5 商标
    6. 11.6 静电放电警告
    7. 11.7 Glossary
  12. 12机械、封装和可订购信息

Common-Mode Input Impedance

The high CMRR of many line receivers can degrade by impedance mismatches in the system. Figure 44 shows a common-mode noise source (VCM) connected to both inputs of a single channel of the INA165x-Q1. An external parasitic resistance (REXT) represents the mismatch in impedances between the common-mode noise source and the inputs of the INA165x-Q1. This mismatched impedance may be due to PCB layout, connectors, cabling, passive component tolerances, or the circuit topology. The presence of REXT in series with the IN+ input degrades the overall CMRR of the system because the voltage at IN+ is no longer equal to the voltage at IN–. Therefore, a portion of the common-mode noise converts to a differential signal and passes to the output.

INA1650-Q1 INA1651-Q1 AI_D001.gifFigure 44. A Single Channel of the INA165x-Q1 Shown With Source Impedance Mismatch (REXT) and Optional Resistor (RCOM)

While the INA165x-Q1 is significantly more resistant to these effects than typical line receivers, connecting a resistor (RCOM) from the COM pin to the system ground further improves CMRR performance. Figure 45 shows the CMRR of the INA165x-Q1 (typical CMRR of 92 dB) for increasing source impedance mismatches. If the COM pin is connected directly to ground (RCOM equal to 0 Ω), a 20-Ω source impedance mismatch degrades the CMRR from 92 dB to 83.7 dB. However, if RCOM has a value of 1 MΩ, the CMRR only degrades to 89.6 dB, which is an improvement of approximately 6 dB.

INA1650-Q1 INA1651-Q1 C106_SBOS818.pngFigure 45. CMRR vs Source Impedance Mismatch for Different RCOM Values

RCOM does not need to be a high-precision resistor with a very tight tolerance. Low-cost 5% or 1% resistors can be used with no degradation in overall performance. The addition of RCOM does not increase the noise of the audio signal path.

In single-supply systems where AC coupling is used at the inputs of the INA165x-Q1, adding RCOM lengthens the start-up time of the circuit. The input AC-coupling capacitors are charged to the midsupply voltage through the RCOM resistor, which may take a substantial amount of time if RCOM has a large value (such as 1 MΩ). Do not use RCOM in these systems if start-up time is a concern. In dual-supply systems with input AC-coupling capacitors, the capacitor voltage does not need to be charged to a midsupply point, because the capacitor voltage settles to ground by default. Therefore, RCOM does not increase start-up time in dual-supply systems.