ZHCSGP4C August 2017 – May 2019 INA1650-Q1 , INA1651-Q1
PRODUCTION DATA.
INA1650-Q1 双通道和 INA1651-Q1 单通道 (INA165x-Q1) SoundPlus™音频线路接收器可实现 91dB 的极高共模抑制比 (CMRR),与此同时,对于 20dBu 信号电平,可在 1kHz 时保持 -119dB 的超低 THD+N。不同于其他线路接收器产品,INA165x-Q1 CMRR 在额定温度范围内能保持特性不变,经生产测试,可在各种应用中提供稳定的 性能。
INA165x-Q1 器件支持 ±2.25V 至 ±12V 的极宽电源电压范围。除线路接收器通道以外,INA165x-Q1 还包含一个缓冲 1/2 Vs 基准输出,因此可配置为用于双电源或单电源 应用。1/2 Vs 输出可用作信号链中的另一个模拟电路的偏置电压。
INA1650-Q1 具有 独特的内部布局,即使在过驱或过载条件下也可在通道间实现最低串扰和零交互。
器件型号 | 封装 | 封装尺寸(标称值) |
---|---|---|
INA1650-Q1 | TSSOP (14) | 5.00mm × 4.40mm |
INA1651-Q1 |
Changes from B Revision (April 2019) to C Revision
Changes from A Revision (October 2017) to B Revision
Changes from * Revision (August 2017) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COM A | 3 | I | Input common, channel A |
COM B | 6 | I | Input common, channel B |
IN+ A | 2 | I | Noninverting input, channel A |
IN– A | 4 | I | Inverting input, channel A |
IN+ B | 7 | I | Noninverting input, channel B |
IN– B | 5 | I | Inverting input, channel B |
OUT A | 13 | O | Output, channel A |
OUT B | 8 | O | Output, channel B |
REF A | 12 | I | Reference input, channel A. This pin must be driven from a low impedance. |
REF B | 9 | I | Reference input, channel B. This pin must be driven from a low impedance. |
VCC | 1 | — | Positive (highest) power supply |
VEE | 14 | — | Negative (lowest) power supply |
VMID(IN) | 11 | I | Input node of internal supply divider. Connect a capacitor to this pin to reduce noise from the supply divider circuit. |
VMID(OUT) | 10 | O | Buffered output of internal supply divider. |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COM A | 3 | I | Input common, channel A |
IN+ A | 2 | I | Noninverting input, channel A |
IN– A | 4 | I | Inverting input, channel A |
NC | 5 | — | No internal connection |
NC | 6 | — | No internal connection |
NC | 7 | — | No internal connection |
NC | 8 | — | No internal connection |
NC | 9 | — | No internal connection |
OUT A | 13 | O | Output, channel A |
REF A | 12 | I | Reference input, channel A. This pin must be driven from a low impedance. |
VCC | 1 | — | Positive (highest) power supply |
VEE | 14 | — | Negative (lowest) power supply |
VMID(IN) | 11 | I | Input node of internal supply divider. Connect a capacitor to this pin to reduce noise from the supply divider circuit. |
VMID(OUT) | 10 | O | Buffered output of internal supply divider. |