ZHCSGC3E March   2016  – April 2021 TCAN1051H , TCAN1051HG , TCAN1051HGV , TCAN1051HV

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 ESD Ratings, Specifications
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Power Rating
    7. 6.7 Electrical Characteristics
    8. 6.8 Switching Characteristics
    9. 6.9 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 TXD Dominant Timeout (DTO)
      2. 8.3.2 Thermal Shutdown (TSD)
      3. 8.3.3 Undervoltage Lockout
      4. 8.3.4 Unpowered Device
      5. 8.3.5 Floating Terminals
      6. 8.3.6 CAN Bus Short Circuit Current Limiting
      7. 8.3.7 Digital Inputs and Outputs
        1. 8.3.7.1 5-V VCC Only Devices (Devices without the "V" Suffix):
        2. 8.3.7.2 5 V VCC with VIO I/O Level Shifting (Devices with the "V" Suffix):
    4. 8.4 Device Functional Modes
      1. 8.4.1 CAN Bus States
      2. 8.4.2 Normal Mode
      3. 8.4.3 Silent Mode
      4. 8.4.4 Driver and Receiver Function Tables
  9. 9 Application Information Disclaimer
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Bus Loading, Length and Number of Nodes
      2. 9.2.2 Detailed Design Procedures
        1. 9.2.2.1 CAN Termination
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1) (2)

MINMAXUNIT
VCC5-V Bus Supply Voltage RangeAll Devices–0.37V
VIOI/O Level-Shifting Voltage RangeDevices with the "V" Suffix–0.37V
VBUSCAN Bus I/O voltage range (CANH, CANL)Devices without the "H" Suffix–5858V
V(Diff)Max differential voltage between
CANH and CANL
Devices without the “H” suffix–5858V
VBUSCAN Bus I/O voltage range (CANH, CANL)Devices with the "H" Suffix-7070V
V(Diff)Max differential voltage between
CANH and CANL
Devices with the “H” suffix–7070V
V(Logic_Input)Logic input terminal voltage range (TXD, S)All Devices–0.3+7 and VI ≤ VIO + 0.3V
V(Logic_Output)Logic output terminal voltage range (RXD)–0.3+7 and VI ≤ VIO + 0.3V
IO(RXD)RXD (Receiver) output current–88mA
TJVirtual junction temperature range (see Section 6.5)–55150°C
TSTGStorage temperature range (see Section 6.5)–65150°C
Stresses beyond those listed under "absolute maximum ratings" may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated condition for extended periods may affect device reliability.
All voltage values, except differential I/O bus voltages, are with respect to ground terminal.