ZHCSG60A February 2017 – March 2017 ADC32RF44
PRODUCTION DATA.
The DVDD power supply (1.15 V) must be stable before ramping up the AVDD19 supply (1.9 V), as shown in Figure 243. The AVDD supply (1.15 V) can come up in any order during the power sequence. The power supplies can ramp up at any rate and there is no hard requirement for the time delay between DVDD (1.15 V) ramping up to AVDD (1.9 V) ramping up (which can be in orders of microseconds but is recommended to be a few milliseconds).
Figure 243. Power Sequencing for the ADC32RF8x Family of Devices